Menu Search

Heavy Duty Rod Ends - Female

In production

These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.

The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.

It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications

  • The female threaded housing makes it simple to connect to a corresponding component.
  • It offers a long-lasting finish that is resistant to corrosion and wear
  • It can withstand temperatures ranging from -30C to +60C while maintaining load capacity.
Material: Stainless Steel, Steel Series Code: SRR3566, SRR3551

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Thread hand All
d1 All
Show more Show less
l1 All
Show more Show less
d2 All
Show more Show less
d3 All
Show more Show less
l2 All
Show more Show less
d4 All
Show more Show less
Show less filters Show more filters
68 results
Product SKUs information
Item Code Price range Availability Thread hand d4 l1 d2 d1 d3 l2 View
£ 44.73 - £ 63.90 Request the lead time here
Right Hand
36.0
75.0
M14
14.0
25.4
25.0
£ 29.30 - £ 41.85 Request the lead time here
Right Hand
28.0
57.0
M10
10.0
19.05
20.0
£ 60.99 - £ 87.13 Request the lead time here
Right Hand
42.0
85.0
M16x1.5
16.0
28.57
28.0
£ 179.39 - £ 256.27 Request the lead time here
Right Hand
60.0
124.0
M24x2.0
25.0
42.85
42.0
£ 24.42 - £ 34.89 Request the lead time here
Left Hand
18.0
36.0
M5
5.0
11.11
10.0
£ 29.30 - £ 41.85 Request the lead time here
Left Hand
28.0
57.0
M10x1.25
10.0
19.05
20.0
£ 24.42 - £ 34.89 Request the lead time here
Right Hand
18.0
36.0
M4
5.0
11.11
10.0
£ 134.18 - £ 191.69 Request the lead time here
Right Hand
54.0
111.0
M22x1.5
22.0
38.0
37.0
£ 186.94 - £ 267.05 Request the lead time here
Right Hand
70.0
145.0
M30x2.0
30.0
50.8
51.0
£ 60.99 - £ 87.13 Request the lead time here
Left Hand
42.0
85.0
M16
16.0
28.57
28.0
£ 60.99 - £ 87.13 Request the lead time here
Left Hand
42.0
85.0
M16x1.5
16.0
28.57
28.0
£ 81.29 - £ 116.13 Request the lead time here
Left Hand
50.0
102.0
M20x1.5
20.0
34.92
33.0
£ 79.72 - £ 113.88 Request the lead time here
Left Hand
46.0
94.0
M18x1.5
18.0
31.75
32.0
£ 186.94 - £ 267.05 Request the lead time here
Left Hand
70.0
145.0
M30x2.0
30.0
50.8
51.0
£ 134.18 - £ 191.69 Request the lead time here
Left Hand
54.0
111.0
M22x1.5
22.0
38.0
37.0
£ 24.42 - £ 34.89 Request the lead time here
Right Hand
18.0
36.0
M5
5.0
11.11
10.0
£ 24.42 - £ 34.89 Request the lead time here
Right Hand
20.0
40.0
M6
6.0
12.7
12.0
£ 29.30 - £ 41.85 Request the lead time here
Right Hand
28.0
57.0
M10x1.25
10.0
19.05
20.0
£ 81.29 - £ 116.13 Request the lead time here
Right Hand
50.0
102.0
M20x1.5
20.0
34.92
33.0
£ 37.46 - £ 53.51 Request the lead time here
Right Hand
32.0
66.0
M12x1.25
12.0
22.22
22.0
  • of 4
Heavy Duty Rod End 14.0 75.0 M14 Stainless Steel

20264963

Price Range
£ 63.90 - £ 44.73

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    14.0
  • l1
    75.0
  • d2
    M14
  • d3
    25.4
Heavy Duty Rod End 10.0 57.0 M10 Stainless Steel

20264925

Price Range
£ 41.85 - £ 29.30

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1
    57.0
  • d2
    M10
  • d3
    19.05
Heavy Duty Rod End 16.0 85.0 M16x1.5 Stainless Steel

20264987

Price Range
£ 87.13 - £ 60.99

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1
    85.0
  • d2
    M16x1.5
  • d3
    28.57
Heavy Duty Rod End 25.0 124.0 M24x2.0 Stainless Steel

20265021

Price Range
£ 256.27 - £ 179.39

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    25.0
  • l1
    124.0
  • d2
    M24x2.0
  • d3
    42.85
Heavy Duty Rod End 5.0 36.0 M5 Stainless Steel

20264734

Price Range
£ 34.89 - £ 24.42

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    5.0
  • l1
    36.0
  • d2
    M5
  • d3
    11.11
Heavy Duty Rod End 10.0 57.0 M10x1.25 Stainless Steel

20264772

Price Range
£ 41.85 - £ 29.30

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1
    57.0
  • d2
    M10x1.25
  • d3
    19.05
Heavy Duty Rod End 5.0 36.0 M4 Stainless Steel

20264888

Price Range
£ 34.89 - £ 24.42

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    5.0
  • l1
    36.0
  • d2
    M4
  • d3
    11.11
Heavy Duty Rod End 22.0 111.0 M22x1.5 Stainless Steel

20265014

Price Range
£ 191.69 - £ 134.18

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    22.0
  • l1
    111.0
  • d2
    M22x1.5
  • d3
    38.0
Heavy Duty Rod End 30.0 145.0 M30x2.0 Stainless Steel

20265038

Price Range
£ 267.05 - £ 186.94

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    30.0
  • l1
    145.0
  • d2
    M30x2.0
  • d3
    50.8
Heavy Duty Rod End 16.0 85.0 M16 Stainless Steel

20264819

Price Range
£ 87.13 - £ 60.99

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1
    85.0
  • d2
    M16
  • d3
    28.57
Heavy Duty Rod End 16.0 85.0 M16x1.5 Stainless Steel

20264826

Price Range
£ 87.13 - £ 60.99

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1
    85.0
  • d2
    M16x1.5
  • d3
    28.57
Heavy Duty Rod End 20.0 102.0 M20x1.5 Stainless Steel

20264840

Price Range
£ 116.13 - £ 81.29

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    20.0
  • l1
    102.0
  • d2
    M20x1.5
  • d3
    34.92
Heavy Duty Rod End 18.0 94.0 M18x1.5 Stainless Steel

20264833

Price Range
£ 113.88 - £ 79.72

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    18.0
  • l1
    94.0
  • d2
    M18x1.5
  • d3
    31.75
Heavy Duty Rod End 30.0 145.0 M30x2.0 Stainless Steel

20264871

Price Range
£ 267.05 - £ 186.94

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    30.0
  • l1
    145.0
  • d2
    M30x2.0
  • d3
    50.8
Heavy Duty Rod End 22.0 111.0 M22x1.5 Stainless Steel

20264857

Price Range
£ 191.69 - £ 134.18

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    22.0
  • l1
    111.0
  • d2
    M22x1.5
  • d3
    38.0
Heavy Duty Rod End 5.0 36.0 M5 Stainless Steel

20264895

Price Range
£ 34.89 - £ 24.42

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    5.0
  • l1
    36.0
  • d2
    M5
  • d3
    11.11
Heavy Duty Rod End 6.0 40.0 M6 Stainless Steel

20264901

Price Range
£ 34.89 - £ 24.42

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    6.0
  • l1
    40.0
  • d2
    M6
  • d3
    12.7
Heavy Duty Rod End 10.0 57.0 M10x1.25 Stainless Steel

20264932

Price Range
£ 41.85 - £ 29.30

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1
    57.0
  • d2
    M10x1.25
  • d3
    19.05
Heavy Duty Rod End 20.0 102.0 M20x1.5 Stainless Steel

20265007

Price Range
£ 116.13 - £ 81.29

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    20.0
  • l1
    102.0
  • d2
    M20x1.5
  • d3
    34.92
Heavy Duty Rod End 12.0 66.0 M12x1.25 Stainless Steel

20264956

Price Range
£ 53.51 - £ 37.46

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    12.0
  • l1
    66.0
  • d2
    M12x1.25
  • d3
    22.22