Menu Search

Heavy Duty Rod Ends - Female

In stock

These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.

The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.

It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications

  • The female threaded housing makes it simple to connect to a corresponding component.
  • It offers a long-lasting finish that is resistant to corrosion and wear
  • It can withstand temperatures ranging from -30C to +60C while maintaining load capacity.
Material: Stainless Steel, Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
68 results
Product SKUs information
Item Code Price range Availability Thread hand d4 l1 d2 d1 d3 l2 View
£ 29.30 - £ 41.85 21 In stock
Left Hand
28.0
57.0
M10
10.0
19.05
20.0
£ 44.73 - £ 63.90 Request the lead time here
Left Hand
36.0
75.0
M14
14.0
25.4
25.0
£ 37.46 - £ 53.51 16 In stock
Left Hand
32.0
66.0
M12
12.0
22.22
22.0
£ 138.17 - £ 197.38 12 In stock
Left Hand
60.0
124.0
M24x2.0
25.0
42.85
42.0
£ 26.82 - £ 38.32 Request the lead time here
Right Hand
24.0
48.0
M8
8.0
15.87
16.0
£ 37.46 - £ 53.51 16 In stock
Right Hand
32.0
66.0
M12
12.0
22.22
22.0
£ 60.99 - £ 87.13 102 In stock
Right Hand
42.0
85.0
M16
16.0
28.57
28.0
£ 79.72 - £ 113.88 5 In stock
Right Hand
46.0
94.0
M18x1.5
18.0
31.75
32.0
  • of 4
Heavy Duty Rod End 10.0 57.0 M10 Stainless Steel

20264765

Price Range
£ 41.85 - £ 29.30

Stock Levels
21 In stock
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1
    57.0
  • d2
    M10
  • d3
    19.05
Heavy Duty Rod End 14.0 75.0 M14 Stainless Steel

20264802

Price Range
£ 63.90 - £ 44.73

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    14.0
  • l1
    75.0
  • d2
    M14
  • d3
    25.4
Heavy Duty Rod End 12.0 66.0 M12 Stainless Steel

20264789

Price Range
£ 53.51 - £ 37.46

Stock Levels
16 In stock
Attributes
  • Thread hand
    Left Hand
  • d1
    12.0
  • l1
    66.0
  • d2
    M12
  • d3
    22.22
Heavy Duty Rod End 25.0 124.0 M24x2.0 Stainless Steel

20264864

Price Range
£ 197.38 - £ 138.17

Stock Levels
12 In stock
Attributes
  • Thread hand
    Left Hand
  • d1
    25.0
  • l1
    124.0
  • d2
    M24x2.0
  • d3
    42.85
Heavy Duty Rod End 8.0 48.0 M8 Stainless Steel

20264918

Price Range
£ 38.32 - £ 26.82

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    8.0
  • l1
    48.0
  • d2
    M8
  • d3
    15.87
Heavy Duty Rod End 12.0 66.0 M12 Stainless Steel

20264949

Price Range
£ 53.51 - £ 37.46

Stock Levels
16 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    12.0
  • l1
    66.0
  • d2
    M12
  • d3
    22.22
Heavy Duty Rod End 16.0 85.0 M16 Stainless Steel

20264970

Price Range
£ 87.13 - £ 60.99

Stock Levels
102 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1
    85.0
  • d2
    M16
  • d3
    28.57
Heavy Duty Rod End 18.0 94.0 M18x1.5 Stainless Steel

20264994

Price Range
£ 113.88 - £ 79.72

Stock Levels
5 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    18.0
  • l1
    94.0
  • d2
    M18x1.5
  • d3
    31.75