Menu Search

Heavy Duty Rod Ends - Male

In stock

These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.

The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.

It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.

  • It is ideal for applications requiring flexibility and load-carrying capabilities.
  • Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance.
  • It can endure temperatures ranging from -30C to +60C without losing load capacity.
Material: Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
60 results
Product SKUs information
Item Code Price range Availability Thread hand d4 l1 d2 d1 d3 l2 View
£ 341.36 - £ 487.65 Request the lead time here
Right Hand
102.0
165.0
M45
45.0
60.0
100.0
£ 660.62 - £ 943.74 Request the lead time here
Right Hand
210.0
M60
60.0
80.0
125.0
£ 18.32 - £ 26.17 25 In stock
Left Hand
28.0
48.0
M10
10.0
19.05
29.0
£ 48.78 - £ 69.68 Request the lead time here
Left Hand
46.0
72.0
M18
18.0
31.75
44.0
£ 67.51 - £ 96.44 Request the lead time here
Left Hand
54.0
84.0
M22
22.0
38.10
51.0
£ 15.09 - £ 21.56 16 In stock
Right Hand
20.0
36.0
M6
6.0
12.70
22.0
£ 18.32 - £ 26.17 21 In stock
Right Hand
28.0
48.0
M10
10.0
19.05
29.0
£ 74.84 - £ 106.92 Request the lead time here
Right Hand
60.0
94.0
M24
25.0
42.85
57.0
£ 15.09 - £ 21.56 34 In stock
Left Hand
20.0
36.0
M6
6.0
12.70
22.0
£ 15.09 - £ 21.56 30 In stock
Left Hand
18.0
33.0
M5
5.0
11.11
20.0
£ 50.76 - £ 72.52 3 In stock
Left Hand
50.0
78.0
M20
20.0
34.92
47.0
£ 15.09 - £ 21.56 11 In stock
Right Hand
18.0
33.0
M5
5.0
11.11
20.0
£ 23.60 - £ 33.72 55 In stock
Right Hand
32.0
54.0
M12
12.0
22.22
33.0
£ 50.76 - £ 72.52 12 In stock
Right Hand
50.0
78.0
M20
20.0
34.92
47.0
£ 67.51 - £ 96.44 3 In stock
Right Hand
54.0
84.0
M22
22.0
38.10
51.0
£ 32.31 - £ 46.16 11 In stock
Left Hand
36.0
60.0
M14
14.0
25.40
36.0
£ 23.60 - £ 33.72 4 In stock
Left Hand
32.0
54.0
M12
12.0
22.22
33.0
£ 74.84 - £ 106.92 7 In stock
Left Hand
60.0
94.0
M24
25.0
42.85
57.0
£ 16.74 - £ 23.92 23 In stock
Right Hand
24.0
42.0
M8
8.0
15.87
25.0
£ 104.07 - £ 148.67 Request the lead time here
Right Hand
70.0
110.0
M30
30.0
50.75
66.0
  • of 3
Heavy Duty Rod End 45.0 165.0 M45 Steel

20264666

Price Range
£ 487.65 - £ 341.36

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    45.0
  • l1
    165.0
  • d2
    M45
  • d3
    60.0
Heavy Duty Rod End 60.0 210.0 M60 Steel

20264710

Price Range
£ 943.74 - £ 660.62

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    60.0
  • l1
    210.0
  • d2
    M60
  • d3
    80.0
Heavy Duty Rod End 10.0 48.0 M10 Steel

20263812

Price Range
£ 26.17 - £ 18.32

Stock Levels
25 In stock
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1
    48.0
  • d2
    M10
  • d3
    19.05
Heavy Duty Rod End 18.0 72.0 M18 Steel

20263850

Price Range
£ 69.68 - £ 48.78

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    18.0
  • l1
    72.0
  • d2
    M18
  • d3
    31.75
Heavy Duty Rod End 22.0 84.0 M22 Steel

20263874

Price Range
£ 96.44 - £ 67.51

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    22.0
  • l1
    84.0
  • d2
    M22
  • d3
    38.10
Heavy Duty Rod End 6.0 36.0 M6 Steel

20263911

Price Range
£ 21.56 - £ 15.09

Stock Levels
16 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    6.0
  • l1
    36.0
  • d2
    M6
  • d3
    12.70
Heavy Duty Rod End 10.0 48.0 M10 Steel

20263935

Price Range
£ 26.17 - £ 18.32

Stock Levels
21 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1
    48.0
  • d2
    M10
  • d3
    19.05
Heavy Duty Rod End 25.0 94.0 M24 Steel

20264000

Price Range
£ 106.92 - £ 74.84

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    25.0
  • l1
    94.0
  • d2
    M24
  • d3
    42.85
Heavy Duty Rod End 6.0 36.0 M6 Steel

20263799

Price Range
£ 21.56 - £ 15.09

Stock Levels
34 In stock
Attributes
  • Thread hand
    Left Hand
  • d1
    6.0
  • l1
    36.0
  • d2
    M6
  • d3
    12.70
Heavy Duty Rod End 5.0 33.0 M5 Steel

20263782

Price Range
£ 21.56 - £ 15.09

Stock Levels
30 In stock
Attributes
  • Thread hand
    Left Hand
  • d1
    5.0
  • l1
    33.0
  • d2
    M5
  • d3
    11.11
Heavy Duty Rod End 20.0 78.0 M20 Steel

20263867

Price Range
£ 72.52 - £ 50.76

Stock Levels
3 In stock
Attributes
  • Thread hand
    Left Hand
  • d1
    20.0
  • l1
    78.0
  • d2
    M20
  • d3
    34.92
Heavy Duty Rod End 5.0 33.0 M5 Steel

20263904

Price Range
£ 21.56 - £ 15.09

Stock Levels
11 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    5.0
  • l1
    33.0
  • d2
    M5
  • d3
    11.11
Heavy Duty Rod End 12.0 54.0 M12 Steel

20263942

Price Range
£ 33.72 - £ 23.60

Stock Levels
55 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    12.0
  • l1
    54.0
  • d2
    M12
  • d3
    22.22
Heavy Duty Rod End 20.0 78.0 M20 Steel

20263980

Price Range
£ 72.52 - £ 50.76

Stock Levels
12 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    20.0
  • l1
    78.0
  • d2
    M20
  • d3
    34.92
Heavy Duty Rod End 22.0 84.0 M22 Steel

20263997

Price Range
£ 96.44 - £ 67.51

Stock Levels
3 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    22.0
  • l1
    84.0
  • d2
    M22
  • d3
    38.10
Heavy Duty Rod End 14.0 60.0 M14 Steel

20263836

Price Range
£ 46.16 - £ 32.31

Stock Levels
11 In stock
Attributes
  • Thread hand
    Left Hand
  • d1
    14.0
  • l1
    60.0
  • d2
    M14
  • d3
    25.40
Heavy Duty Rod End 12.0 54.0 M12 Steel

20263829

Price Range
£ 33.72 - £ 23.60

Stock Levels
4 In stock
Attributes
  • Thread hand
    Left Hand
  • d1
    12.0
  • l1
    54.0
  • d2
    M12
  • d3
    22.22
Heavy Duty Rod End 25.0 94.0 M24 Steel

20263881

Price Range
£ 106.92 - £ 74.84

Stock Levels
7 In stock
Attributes
  • Thread hand
    Left Hand
  • d1
    25.0
  • l1
    94.0
  • d2
    M24
  • d3
    42.85
Heavy Duty Rod End 8.0 42.0 M8 Steel

20263928

Price Range
£ 23.92 - £ 16.74

Stock Levels
23 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    8.0
  • l1
    42.0
  • d2
    M8
  • d3
    15.87
Heavy Duty Rod End 30.0 110.0 M30 Steel

20264017

Price Range
£ 148.67 - £ 104.07

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    30.0
  • l1
    110.0
  • d2
    M30
  • d3
    50.75