Quantity | Unit price |
---|---|
25 - 249 | £ 2.7245 |
250 + | £ 2.6697 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 24.0 mm |
---|---|
Distance Across Flats | 0.945 in |
Head Height | 10.0 mm |
Head Height | 0.394 in |
Thread Length | 30.0 mm |
Thread Length | 1.181 in |
Thread Size | M16 |
Colour | Natural |
Material | PA |
Head Type | Hexagonal Head |
Screw Type | Cap Screw |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.