20148560
20148560
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 35.1492 |
| 10 - 19 | £ 31.6302 |
| 20 - 39 | £ 29.8758 |
| 40 - 49 | £ 26.367 |
| 50 - 99 | £ 24.6024 |
| 100 + | £ 21.0936 |
| Thread Size | TR40 x 7 |
|---|---|
| No. of starts | 1.0 |
| d1 tol 7H | 40.0 |
| Lead | 7.0 |
| Thread Direction | Right Hand |
| Contact Surface | 2400.0 |
| A/F tol. h11 | 60.0 |
| Weight kg | 0.893 |
| Material | Steel |
| Commodity Code | 7318290090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue