Menu Search

Hexagon Steel Nuts

In stock

Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion. They are simple to tighten and relax with a normal wrench or pliers. Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion. They are simple to tighten and relax with a normal wrench or pliers. They are used with steel or stainless steel lead screws for low rotational speeds, manual control, clamping or locking actions, and dead weight reception.

Due to its material, it is used in applications that need high strength and durability but require lubrication to prevent the nut seizing with the screw.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread hexagon steel nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.

  • Used in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion.
  • It is used in applications that need high strength and durability but require lubrication to prevent the nut seizing with the screw.
Material: SteelColour: Material Flammability Standard:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Item Code Price range Availability Thread Size A/F tol. h11 Lead Thread Direction No. of starts View
£ 4.78 - £ 7.97 52 In stock
TR18 x 4
27.0
4.0
Right Hand
1.0
£ 20.68 - £ 34.46 1 In stock
TR40 x 7
60.0
7.0
Right Hand
1.0
£ 8.86 - £ 14.77 Request the lead time here
TR22 x 10
30.0
5.0
Right Hand
2.0
£ 7.46 - £ 12.44 Request the lead time here
TR26 x 10
36.0
10.0
Right Hand
2.0
£ 24.78 - £ 41.30 Request the lead time here
TR40 x 7
60.0
7.0
Left Hand
1.0
  • of 3
Hexagon Nut TR18 x 4 27.0 Steel

20148324

Price Range
£ 7.97 - £ 4.78

Stock Levels
52 In stock
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    470.0
Hexagon Nut TR40 x 7 60.0 Steel

20148560

Price Range
£ 34.46 - £ 20.68

Stock Levels
1 In stock
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2400.0
Hexagon Nut TR22 x 10 33.0 Steel

20149697

Price Range
£ 14.77 - £ 8.86

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 10
  • No. of starts
    2.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    700.0
Hexagon Nut TR26 x 10 39.0 Steel

20149703

Price Range
£ 12.44 - £ 7.46

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 10
  • No. of starts
    2.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1005.0
Hexagon Nut TR40 x 7 60.0 Steel

20148577

Price Range
£ 41.30 - £ 24.78

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2400.0