Menu Search

Female To Female Standoff Hexagonal 6.0 mm M3 20.0 mm

This round threaded spacer is made out of 25% glass filled nylon for added strength in heavier duty applications.
Item code:

302320059935

4804 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.6845
500 - 999 £ 0.6708
1000 + £ 0.6571
Standard pack: 100

Order in multiple of 100

Total price:

£ 68.45

100 x £ 0.6845

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Spacer Shape Hexagonal
Distance Across Flats 6.0 mm
Spacer Length 20.0 mm
Material Flammability Standard UL94 HB
Full Material Polyamide 6 + Glass Fibre
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us