Menu Search

Male To Male Standoff Hexagonal 6.4 mm M2.5 20.0 mm Polyamide

Male to Male Nylon insulating standoff provides electrical isolation for sensitive components in PCB assemblies.
Item code:

HSM2.5-6.4-20-3

100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 1.125
500 - 999 £ 1.1029
1000 + £ 1.0808
Standard pack: 100

Order in multiple of 100

Total price:

£ 112.50

100 x £ 1.125

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Spacer Shape Hexagonal
Material Flammability Standard UL94 HB
Full Material Polyamide 6
Commodity Code 7415330000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us