Menu Search

Male To Female Standoff Hexagonal 8.0 mm M4 20.0 mm

Male to female Nylon insulating standoff provides electrical isolation for sensitive components in PCB assemblies.
Item code:

HSM4-8-20-2

12049 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 2.1221
1000 + £ 1.3129
Standard pack: 100

Order in multiple of 100

Total price:

£ 212.21

100 x £ 2.1221

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Spacer Shape Hexagonal
Distance Across Flats 8.0 mm
Spacer Length 20.0 mm
Thread Length 6.0 mm
Material Flammability Standard UL94 HB
Full Material Polyamide 6
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us