Menu Search

Male To Female Standoff Hexagonal 12.7 mm M5 20.0 mm

Male to female Nylon insulating standoff provides electrical isolation for sensitive components in PCB assemblies.
Item code:

HSM5-12.7-20-2

1900 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 4.7242
Standard pack: 100

Order in multiple of 100

Total price:

£ 472.42

100 x £ 4.7242

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Spacer Shape Hexagonal
Material Flammability Standard UL94 HB
Full Material Polyamide 6
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us