Menu Search

Male To Male Standoff Hexagonal 12.7 mm M6 55.0 mm Polyamide

Male to Male Nylon insulating standoff provides electrical isolation for sensitive components in PCB assemblies.
Item code:

HSM6-12.7-55-3

600 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 2.3676
500 - 999 £ 2.3235
1000 + £ 2.2794
Standard pack: 100

Order in multiple of 100

Total price:

£ 236.76

100 x £ 2.3676

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Spacer Shape Hexagonal
Material Flammability Standard UL94 HB
Full Material Polyamide 6
Commodity Code 7415330000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us