Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1135 |
5000 - 9999 | £ 0.1079 |
10000 + | £ 0.1021 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Distance Across Flats | 7.1 mm |
Distance Across Flats | 0.28 in |
Spacer Length | 11.1 mm |
Spacer Length | 0.437 in |
Material Flammability Standard | UL94 V-0 |
Full Material | Polyamide 6.6 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue