Menu Search

Hexagonal Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
137 results
Product SKUs information
Item Code Price range Availability External Thread Size Distance Across Flats Thread Length Spacer Length View
£ 1.8088 - £ 1.8382 200 In stock
£ 0.7661 - £ 0.7819 Request the lead time here
MTNSP-M3-6-3 £ 1.6176 - £ 1.647 2280 In stock
£ 1.0776 - £ 1.0986 Request the lead time here
£ 3.0447 - £ 3.0447 311 In stock
HSM4-8-40-2 £ 2.9465 - £ 2.9465 1799 In stock
£ 3.0307 - £ 3.0307 Request the lead time here
£ 3.8823 - £ 3.8823 Request the lead time here
£ 4.7386 - £ 4.7386 100 In stock
MTNSP-M3-10-2 £ 1.8088 - £ 1.8382 5200 In stock
£ 1.6617 - £ 1.7058 1380 In stock
£ 1.0853 - £ 1.1073 Request the lead time here
£ 1.0374 - £ 1.0578 200 In stock
£ 1.3485 - £ 1.3764 200 In stock
£ 1.3455 - £ 1.4014 527 In stock
£ 1.6176 - £ 1.6764 379 In stock
£ 1.9558 - £ 2.0441 198 In stock
£ 0.6705 - £ 0.7132 Request the lead time here
£ 0.7191 - £ 0.7647 Request the lead time here
£ 0.8808 - £ 1.4705 Request the lead time here
  • of 7
Male To Male Standoff Hexagonal 6.0 mm M2.5 10.0 mm PA

MTNSP-M2.5-10-3

Price Range
£ 1.8382 - £ 1.8088

Stock Levels
200 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    7415330000
Male To Male Standoff Hexagonal 7.0 mm M2.5 11.0 mm PA

MTNSP-M3-11-3

Price Range
£ 0.7819 - £ 0.7661

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    3926909790
Male To Male Standoff Hexagonal 7.0 mm M2.5 6.0 mm PA

MTNSP-M3-6-3

Price Range
£ 1.647 - £ 1.6176

Stock Levels
2280 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 6.4 mm M3 18.0 mm

HSM3-6.4-18-2

Price Range
£ 1.0986 - £ 1.0776

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    7415330000
Male To Female Standoff Hexagonal 6.4 mm M3 40.0 mm

HSM3-6.4-40-2

Price Range
£ 3.0447 - £ 3.0447

Stock Levels
311 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 8.0 mm M4 40.0 mm

HSM4-8-40-2

Price Range
£ 2.9465 - £ 2.9465

Stock Levels
1799 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 9.5 mm M5 25.0 mm

HSM5-9.5-25-2

Price Range
£ 3.0307 - £ 3.0307

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 12.7 mm M6 25.0 mm

HSM6-12.7-25-2

Price Range
£ 3.8823 - £ 3.8823

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 12.7 mm M6 50.0 mm

HSM6-12.7-50-2

Price Range
£ 4.7386 - £ 4.7386

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    7415330000
Male To Female Standoff Hexagonal 7.0 mm M3 10.0 mm

MTNSP-M3-10-2

Price Range
£ 1.8382 - £ 1.8088

Stock Levels
5200 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 6.0 mm M2.5 7.0 mm

MTNSP-M2.5-7-2

Price Range
£ 1.7058 - £ 1.6617

Stock Levels
1380 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    3926909790
Male To Male Standoff Hexagonal 6.4 mm M2.5 15.0 mm Polyamide

HSM2.5-6.4-15-3

Price Range
£ 1.1073 - £ 1.0853

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    7415330000
Male To Male Standoff Hexagonal M3 18.0 mm Polyamide

HSM3-6.4-18-3

Price Range
£ 1.0578 - £ 1.0374

Stock Levels
200 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    7415330000
Male To Male Standoff Hexagonal M4 18.0 mm Polyamide

HSM4-8-18-3

Price Range
£ 1.3764 - £ 1.3485

Stock Levels
200 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    7415330000
Male To Male Standoff Hexagonal M4 40.0 mm Polyamide

HSM4-8-40-3

Price Range
£ 1.4014 - £ 1.3455

Stock Levels
527 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    7415330000
Male To Male Standoff Hexagonal M5 45.0 mm Polyamide

HSM5-9.5-45-3

Price Range
£ 1.6764 - £ 1.6176

Stock Levels
379 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    7415330000
Male To Male Standoff Hexagonal 12.7 mm M6 40.0 mm Polyamide

HSM6-12.7-40-3

Price Range
£ 2.0441 - £ 1.9558

Stock Levels
198 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    7415330000
Male To Male Standoff Hexagonal 6.0 mm M2.5 8.0 mm PA

MTNSP-M2.5-8-3

Price Range
£ 0.7132 - £ 0.6705

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    7415330000
Male To Male Standoff Hexagonal 6.0 mm M2.5 12.0 mm PA

MTNSP-M2.5-12-3

Price Range
£ 0.7647 - £ 0.7191

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    7415330000
Male To Male Standoff Hexagonal 6.0 mm M2.5 4.0 mm PA

MTNSP-M2.5-4-3

Price Range
£ 1.4705 - £ 0.8808

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    3926909790