These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.1382 - £ 0.1437 | 9600 In stock |
|
M4
|
0.921 in
23.4 mm
|
|||||||
£ 0.9405 - £ 0.9405 | 537 In stock |
|
#6,3.5mm self tapping screw
|
0.193 in
4.9 mm
|
|||||||
£ 0.1598 - £ 0.1826 | 46 In stock |
|
M3
|
0.5 in
12.7 mm
|
|||||||
MSCBST-M4-3-01 | £ 0.1598 - £ 0.1826 | 448 In stock |
|
M4
|
0.189 in
4.8 mm
|
||||||
£ 0.1598 - £ 0.1826 | 4998 In stock |
|
M4
|
0.563 in
14.3 mm
|
|||||||
HMSP-M3-10-01 | £ 0.084 - £ 0.0894 | 2564 In stock |
|
M3
|
0.626 in
15.9 mm
|
||||||
£ 0.2505 - £ 0.256 | 3000 In stock |
|
#6-32
|
0.626 in
15.9 mm
|
|||||||
MSCBST-M3-3-01 | £ 0.1598 - £ 0.1826 | 4503 In stock |
|
M3
|
0.189 in
4.8 mm
|
||||||
£ 0.0947 - £ 0.1009 | 3000 In stock |
|
M3
|
0.874 in
22.2 mm
|
|||||||
£ 0.1875 - £ 0.1957 | In production |
|
#6-32
|
0.374 in
9.5 mm
|
|||||||
HMSP-TM-M3-4-01 | £ 0.0794 - £ 0.0844 | 1590 In stock |
|
M3
|
0.252 in
6.4 mm
|
||||||
HMSP-TM-M4-3-01 | £ 0.078 - £ 0.0829 | 1968 In stock |
|
M4
|
0.189 in
4.8 mm
|
||||||
£ 0.0962 - £ 0.1024 | 500 In stock |
|
M2.5
|
0.394 in
10.0 mm
|
|||||||
£ 0.5791 - £ 0.5791 | 1061 In stock |
|
M2.5
|
0.118 in
3.0 mm
|
|||||||
£ 0.6188 - £ 0.6311 | 1918 In stock |
|
M3
|
0.394 in
10.0 mm
|
|||||||
TCBNS-M3-3 | £ 0.5175 - £ 0.5175 | 2910 In stock |
|
M3
|
0.118 in
3.0 mm
|
||||||
£ 0.0962 - £ 0.1024 | 20081 In stock |
|
M4
|
0.394 in
10.0 mm
|
|||||||
£ 0.1024 - £ 0.1024 | 955 In stock |
|
M4
|
0.118 in
3.0 mm
|
|||||||
£ 0.1694 - £ 0.1934 | 5783 In stock |
|
M4
|
0.626 in
15.9 mm
|
|||||||
£ 0.1694 - £ 0.1934 | 3000 In stock |
|
M4
|
0.874 in
22.2 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue