Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.2418 |
5000 - 9999 | £ 0.2224 |
10000 + | £ 0.2114 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Male Thread Fix |
Compatible Thread Sizes (All) | M4 x 0.7 |
Hole Diameter A | 4.0 mm |
Hole Diameter A | 0.157 in |
Spacer Length | 19.1 mm |
Spacer Length | 0.752 in |
Thread Length | 6.4 mm |
Thread Length | 0.252 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-0 |
Style | 2 |
Locking Head Height A | 10.2 mm |
Locking Head Height A | 0.402 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue