These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
---|---|---|---|---|---|---|
£ 0.1977 - £ 0.2258 | 2000 In stock |
|
#6-32
|
0.252 in
6.4 mm
|
||
£ 0.1977 - £ 0.2258 | 4000 In stock |
|
#6-32
|
0.5 in
12.7 mm
|
||
£ 0.2153 - £ 0.2237 | 24800 In stock |
|
M4
|
0.236 in
6.0 mm
|
||
£ 0.2292 - £ 0.239 | 25900 In stock |
|
M4
|
0.437 in
11.1 mm
|
||
£ 0.2487 - £ 0.2598 | 51894 In stock |
|
M4
|
0.689 in
17.5 mm
|
||
£ 0.2709 - £ 0.2834 | 39900 In stock |
|
M4
|
0.937 in
23.8 mm
|
||
£ 0.0967 - £ 0.1106 | 18766 In stock |
|
M4
|
0.626 in
15.9 mm
|
||
£ 0.1372 - £ 0.1569 | 4000 In stock |
|
M4
|
0.874 in
22.2 mm
|
||
£ 0.1372 - £ 0.1569 | Request the lead time here |
|
M4
|
0.374 in
9.5 mm
|
||
£ 0.1719 - £ 0.1963 | 77 In stock |
|
#6-32
|
1 in
25.4 mm
|
||
£ 0.1977 - £ 0.2258 | 4000 In stock |
|
M4
|
0.752 in
19.1 mm
|
||
£ 0.1977 - £ 0.2258 | Request the lead time here |
|
M4
|
0.374 in
9.5 mm
|
||
£ 0.2848 - £ 0.2904 | Request the lead time here |
|
M4
|
0.5 in
12.7 mm
|
||
£ 0.207 - £ 0.2153 | 7398 In stock |
|
#6
|
0.752 in
19.1 mm
|
||
£ 0.1622 - £ 0.1853 | 46 In stock |
|
M3
|
0.5 in
12.7 mm
|
||
MSCBST-M4-3-01 | £ 0.1622 - £ 0.1853 | Request the lead time here |
|
M4
|
0.189 in
4.8 mm
|
|
£ 0.1622 - £ 0.1853 | 4998 In stock |
|
M4
|
0.563 in
14.3 mm
|
||
HMSP-M3-10-01 | £ 0.0853 - £ 0.0907 | 2564 In stock |
|
M3
|
0.626 in
15.9 mm
|
|
£ 0.2543 - £ 0.2598 | 3000 In stock |
|
#6-32
|
0.626 in
15.9 mm
|
||
HMSP-TM-M3-2-01 | £ 0.0776 - £ 0.0826 | 9000 In stock |
|
M3
|
0.126 in
3.2 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.