Menu Search

Hexagonal Threaded Supports

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Item Code Price range Availability Panel Thickness Compatible Thread Sizes (All) Spacer Length View
£ 0.0835 - £ 0.0888 2000 In stock
M4
12.7 mm
£ 0.1977 - £ 0.2258 798 In stock
M4
6.4 mm
£ 0.2543 - £ 0.2598 1485 In stock
M2.5
20.0 mm
£ 0.5044 - £ 0.5141 840 In stock
M2.5
8.0 mm
TCBNS-M3-20 £ 0.4947 - £ 0.4947 1019 In stock
M3
20.0 mm
£ 0.0976 - £ 0.1039 400 In stock
M3
8.0 mm
TCBNS-M4-20 £ 0.2654 - £ 0.2765 450 In stock
M4
20.0 mm
£ 0.0976 - £ 0.1039 998 In stock
M4
8.0 mm
£ 0.1977 - £ 0.2258 Request the lead time here
M4
19.1 mm
LCBS-TM-M4-4-01 £ 0.1719 - £ 0.1963 3000 In stock
M4
6.4 mm
£ 0.1719 - £ 0.1963 2134 In stock
M4
12.7 mm
£ 0.1865 - £ 0.2134 11929 In stock
M4 x 0.7
19.1 mm
£ 0.1865 - £ 0.2134 13800 In stock
M4 x 0.7
25.4 mm
£ 0.1865 - £ 0.2134 85798 In stock
M4 x 0.7
6.4 mm
£ 0.1865 - £ 0.2134 3000 In stock
M4 x 0.7
12.7 mm
MSCBSM-M3-2-19 £ 0.2145 - £ 0.2454 3601 In stock
M3
3.2 mm
£ 0.1622 - £ 0.1853 1000 In stock
M3
11.1 mm
£ 0.1622 - £ 0.1853 4000 In stock
M4
3.2 mm
£ 0.1622 - £ 0.1853 5000 In stock
M4
12.7 mm
MSCBST-M3-4-01 £ 0.1622 - £ 0.1853 4900 In stock
M3
6.4 mm
  • of 10
Screw & Lock Support M4 12.7 mm PA Natural

HMSP-TM-M4-8-01

Price Range
£ 0.0888 - £ 0.0835

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.9 mm
Screw & Lock Support M4 6.4 mm PA Natural

LCBS-TM-M4-4-19

Price Range
£ 0.2258 - £ 0.1977

Stock Levels
798 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw & Lock Support 20.0 mm PA

TCBNS-M2.5-20

Price Range
£ 0.2598 - £ 0.2543

Stock Levels
1485 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M2.5
  • Hole Diameter A
    3.0 mm
Screw & Lock Support 8.0 mm PA

TCBNS-M2.5-8

Price Range
£ 0.5141 - £ 0.5044

Stock Levels
840 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M2.5
  • Hole Diameter A
    3.0 mm
Screw & Lock Support 20.0 mm PA

TCBNS-M3-20

Price Range
£ 0.4947 - £ 0.4947

Stock Levels
1019 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.0 mm
Screw & Lock Support 8.0 mm PA

TCBNS-M3-8

Price Range
£ 0.1039 - £ 0.0976

Stock Levels
400 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.0 mm
Screw & Lock Support 20.0 mm PA

TCBNS-M4-20

Price Range
£ 0.2765 - £ 0.2654

Stock Levels
450 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.8 mm
Screw & Lock Support 8.0 mm PA

TCBNS-M4-8

Price Range
£ 0.1039 - £ 0.0976

Stock Levels
998 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.8 mm
Screw & Lock Support M4 19.1 mm PA Natural

LCBSTM-M4-12-19

Price Range
£ 0.2258 - £ 0.1977

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw & Lock Support M4 6.4 mm PA Natural

LCBS-TM-M4-4-01

Price Range
£ 0.1963 - £ 0.1719

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw & Lock Support M4 12.7 mm PA Natural

LCBS-TM-M4-8-01

Price Range
£ 0.1963 - £ 0.1719

Stock Levels
2134 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw & Lock Support M4 UL94 V-2 19.1 mm PA

MSCBS-12-01

Price Range
£ 0.2134 - £ 0.1865

Stock Levels
11929 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 UL94 V-2 25.4 mm PA

MSCBS-16-01

Price Range
£ 0.2134 - £ 0.1865

Stock Levels
13800 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 UL94 V-2 6.4 mm PA

MSCBS-4-01

Price Range
£ 0.2134 - £ 0.1865

Stock Levels
85798 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 UL94 V-2 12.7 mm PA

MSCBS-8-01

Price Range
£ 0.2134 - £ 0.1865

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M3 UL94 V-0 3.2 mm Nylon

MSCBSM-M3-2-19

Price Range
£ 0.2454 - £ 0.2145

Stock Levels
3601 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 11.1 mm PA

MSCBST-M3-7-01

Price Range
£ 0.1853 - £ 0.1622

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 3.2 mm PA

MSCBST-M4-2-01

Price Range
£ 0.1853 - £ 0.1622

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 12.7 mm PA

MSCBST-M4-8-01

Price Range
£ 0.1853 - £ 0.1622

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 6.4 mm PA

MSCBST-M3-4-01

Price Range
£ 0.1853 - £ 0.1622

Stock Levels
4900 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm