Menu Search

Hexagonal Threaded Supports

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Item Code Price range Availability Panel Thickness Compatible Thread Sizes (All) Spacer Length View
£ 0.1902 - £ 0.2158 3619 In stock
M3
14.3 mm
£ 0.178 - £ 0.2024 4059 In stock
M4
4.8 mm
£ 0.178 - £ 0.2024 Request the lead time here
M4
9.5 mm
£ 0.1768 - £ 0.2012 1000 In stock
#8-32
22.2 mm
£ 0.2145 - £ 0.2454 Request the lead time here
M4 x 0.7
22.2 mm
£ 0.1977 - £ 0.2258 Request the lead time here
#6-32
15.9 mm
£ 0.1977 - £ 0.2258 2000 In stock
#6-32
6.4 mm
£ 0.1977 - £ 0.2258 4000 In stock
#6-32
12.7 mm
£ 0.2153 - £ 0.2237 25000 In stock
M4
6.0 mm
£ 0.2292 - £ 0.239 26086 In stock
M4
11.1 mm
£ 0.2487 - £ 0.2598 51894 In stock
M4
17.5 mm
£ 0.2709 - £ 0.2834 39900 In stock
M4
23.8 mm
£ 0.0967 - £ 0.1106 18766 In stock
M4
15.9 mm
£ 0.1372 - £ 0.1569 4000 In stock
M4
22.2 mm
£ 0.1372 - £ 0.1569 Request the lead time here
M4
9.5 mm
£ 0.1719 - £ 0.1963 77 In stock
#6-32
25.4 mm
£ 0.1977 - £ 0.2258 4000 In stock
M4
19.1 mm
£ 0.1977 - £ 0.2258 Request the lead time here
M4
9.5 mm
£ 0.2848 - £ 0.2904 Request the lead time here
M4
12.7 mm
£ 0.207 - £ 0.2153 7398 In stock
#6
19.1 mm
  • of 10
Screw & Lock Support M3 UL94 V-2 14.3 mm PA

MSCBSM-M3-9-01

Price Range
£ 0.2158 - £ 0.1902

Stock Levels
3619 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 4.8 mm PA

MSCBSM-M4-3-01

Price Range
£ 0.2024 - £ 0.178

Stock Levels
4059 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 9.5 mm PA

MSCBSM-M4-6-01

Price Range
£ 0.2024 - £ 0.178

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support 8-32 22.2 mm UL94 V-2 PA

SCBS-14-01

Price Range
£ 0.2012 - £ 0.1768

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #8-32
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 22.2 mm PA

MSCBS-14-01BK

Price Range
£ 0.2454 - £ 0.2145

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 15.9 mm UL94 V-0 PA Natural

LCBS-TM-10-19

Price Range
£ 0.2258 - £ 0.1977

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    7.1 mm
Screw & Lock Support 6.4 mm PA

LCBS-TM-4-19

Price Range
£ 0.2258 - £ 0.1977

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    7.1 mm
Screw & Lock Support 12.7 mm PA

LCBS-TM-8-19

Price Range
£ 0.2258 - £ 0.1977

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    7.1 mm
Screw & Lock Support 6.0 mm PA

100106100002

Price Range
£ 0.2237 - £ 0.2153

Stock Levels
25000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 11.1 mm PA

100111100002

Price Range
£ 0.239 - £ 0.2292

Stock Levels
26086 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 17.5 mm PA

100117500002

Price Range
£ 0.2598 - £ 0.2487

Stock Levels
51894 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 23.8 mm PA

100123800002

Price Range
£ 0.2834 - £ 0.2709

Stock Levels
39900 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Threaded Screw Support 15.9 mm M4 Female Thread Fix

CBS-TF-M4-10-01

Price Range
£ 0.1106 - £ 0.0967

Stock Levels
18766 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Threaded Screw Support 22.2 mm M4 Female Thread Fix

CBS-TF-M4-14-19

Price Range
£ 0.1569 - £ 0.1372

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Threaded Screw Support 9.5 mm M4 Female Thread Fix

CBS-TF-M4-6-19

Price Range
£ 0.1569 - £ 0.1372

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Threaded Screw Support 25.4 mm #6-32 Female Thread Fix

LCBS-TF-16-01

Price Range
£ 0.1963 - £ 0.1719

Stock Levels
77 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    7.1 mm
Threaded Screw Support 19.1 mm M4 Female Thread Fix

LCBSTF-M4-12-19

Price Range
£ 0.2258 - £ 0.1977

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Threaded Screw Support 9.5 mm M4 Female Thread Fix

LCBS-TF-M4-6-19

Price Range
£ 0.2258 - £ 0.1977

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Threaded Screw Support 12.7 mm M4 Female Thread Fix

LCCBSF-M4-8-01

Price Range
£ 0.2904 - £ 0.2848

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw Fastened Spacer 19.1 mm #6 UL94 V-2

100219100002

Price Range
£ 0.2153 - £ 0.207

Stock Levels
7398 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    #6
  • Hole Diameter A
    4.0 mm