Menu Search

Hexagonal Unthreaded Spacers

In stock

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

Series Code :SR2791

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
94 results
Product SKUs information
Item Code Price range Availability Distance Across Flats Compatible Thread Sizes (All) Spacer Length View
£ 0.9991 - £ 1.0199 1036 In stock
£ 0.2306 - £ 0.2306 5990 In stock
£ 0.321 - £ 0.3349 2477 In stock
£ 0.1179 - £ 0.1228 4197 In stock
£ 0.1259 - £ 0.131 8830 In stock
£ 1.0102 - £ 1.0311 1000 In stock
£ 0.2279 - £ 0.2376 1952 In stock
HS-4-5 £ 0.09 - £ 0.0957 765 In stock
£ 0.043 - £ 0.0531 2000 In stock
£ 0.0553 - £ 0.0683 2000 In stock
£ 0.0417 - £ 0.0515 2000 In stock
£ 0.0546 - £ 0.0674 2000 In stock
£ 0.0142 - £ 0.0175 2000 In stock
£ 0.0503 - £ 0.0621 4000 In stock
£ 0.043 - £ 0.0531 3000 In stock
£ 0.0417 - £ 0.0515 2000 In stock
£ 0.0492 - £ 0.0607 2000 In stock
£ 0.0492 - £ 0.0607 2000 In stock
£ 0.0449 - £ 0.0555 2000 In stock
£ 0.0457 - £ 0.0565 2000 In stock
  • of 5
Spacer Hexagonal 9.5 mm #8 44.5 mm

HS-8-14

Price Range
£ 1.0199 - £ 0.9991

Stock Levels
1036 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Spacer Hexagonal 9.5 mm #8 19.1 mm

HS-8-6

Price Range
£ 0.2306 - £ 0.2306

Stock Levels
5990 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Spacer Hexagonal 6.4 mm #6 31.8 mm

HS-6-10

Price Range
£ 0.3349 - £ 0.321

Stock Levels
2477 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Spacer Hexagonal 6.4 mm #6 12.7 mm

HS-6-4

Price Range
£ 0.1228 - £ 0.1179

Stock Levels
4197 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Spacer Hexagonal 6.4 mm #6 25.4 mm

HS-6-8

Price Range
£ 0.131 - £ 0.1259

Stock Levels
8830 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Spacer Hexagonal 9.5 mm #8 50.8 mm

HS-8-16

Price Range
£ 1.0311 - £ 1.0102

Stock Levels
1000 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Spacer Hexagonal 9.5 mm #8 22.2 mm

HS-8-7

Price Range
£ 0.2376 - £ 0.2279

Stock Levels
1952 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Spacer Hexagonal 4.8 mm #4 15.9 mm

HS-4-5

Price Range
£ 0.0957 - £ 0.09

Stock Levels
765 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Spacer Hexagonal 6.4 mm #6 12.7 mm

35HSP008

Price Range
£ 0.0531 - £ 0.043

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 6.4 mm #4 25.4 mm

35HSP005

Price Range
£ 0.0683 - £ 0.0553

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 4.8 mm #4 11.1 mm

35HSP104

Price Range
£ 0.0515 - £ 0.0417

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 8.0 mm #6 12.7 mm

35HSP208

Price Range
£ 0.0674 - £ 0.0546

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 8.0 mm #6 6.4 mm

35HSP209

Price Range
£ 0.0175 - £ 0.0142

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Female To Female Standoff 6.0 mm M4 18.0 mm

35MHSP018

Price Range
£ 0.0621 - £ 0.0503

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 6.4 mm #8 12.7 mm

35HSP013

Price Range
£ 0.0531 - £ 0.043

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 6.4 mm #6 11.1 mm

35HSP040

Price Range
£ 0.0515 - £ 0.0417

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 6.4 mm #6 22.2 mm

35HSP017

Price Range
£ 0.0607 - £ 0.0492

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 6.4 mm #4 11.1 mm

35HSP029

Price Range
£ 0.0607 - £ 0.0492

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 4.8 mm #4 12.7 mm

35HSP103

Price Range
£ 0.0555 - £ 0.0449

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 4.8 mm #4 14.3 mm

35HSP111

Price Range
£ 0.0565 - £ 0.0457

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790