Menu Search

Hexagonal Unthreaded Spacers

In stock

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

Series Code :SR2791

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
94 results
Product SKUs information
Item Code Price range Availability Distance Across Flats Compatible Thread Sizes (All) Spacer Length View
£ 0.0369 - £ 0.0455 5250 In stock
£ 0.1179 - £ 0.1763 1000 In stock
£ 0.0238 - £ 0.0294 2000 In stock
£ 0.0206 - £ 0.0254 2000 In stock
£ 0.0704 - £ 0.0869 2000 In stock
£ 0.0202 - £ 0.0249 2000 In stock
£ 0.0331 - £ 0.0408 2000 In stock
£ 0.0578 - £ 0.0714 2000 In stock
£ 0.2356 - £ 0.2908 2000 In stock
£ 0.0636 - £ 0.0662 26000 In stock
£ 0.0572 - £ 0.0706 2000 In stock
£ 0.0461 - £ 0.0569 2000 In stock
£ 0.0135 - £ 0.0167 2000 In stock
£ 0.0482 - £ 0.0595 2000 In stock
£ 0.0323 - £ 0.0398 1000 In stock
£ 0.0369 - £ 0.0456 2000 In stock
£ 0.043 - £ 0.0531 4000 In stock
£ 0.0338 - £ 0.0417 2000 In stock
£ 0.0338 - £ 0.0417 5000 In stock
£ 0.0445 - £ 0.055 1000 In stock
  • of 5
Spacer Hexagonal 6.4 mm #8 9.5 mm

35HSP012

Price Range
£ 0.0455 - £ 0.0369

Stock Levels
5250 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 6.4 mm #6 31.8 mm

35HSP023

Price Range
£ 0.1763 - £ 0.1179

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 6.4 mm #8 28.6 mm

35HSP042

Price Range
£ 0.0294 - £ 0.0238

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 4.8 mm #2 11.1 mm

35HSP112

Price Range
£ 0.0254 - £ 0.0206

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 8.0 mm #6 22.2 mm

35HSP220

Price Range
£ 0.0869 - £ 0.0704

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 9.5 mm #10 12.7 mm

35HSP401

Price Range
£ 0.0249 - £ 0.0202

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 4.8 mm #2 17.5 mm

35HSP118

Price Range
£ 0.0408 - £ 0.0331

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Female To Female Standoff 6.0 mm M4 25.0 mm

35MHSP025

Price Range
£ 0.0714 - £ 0.0578

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 12.7 mm #6 41.3 mm

35HSP500

Price Range
£ 0.2908 - £ 0.2356

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 6.4 mm #6 4.8 mm

35HSP035

Price Range
£ 0.0662 - £ 0.0636

Stock Levels
26000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 4.8 mm #2 14.3 mm

35HSP113

Price Range
£ 0.0706 - £ 0.0572

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 6.4 mm #4 19.1 mm

35HSP004

Price Range
£ 0.0569 - £ 0.0461

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 6.4 mm #6 8.0 mm

35HSP026

Price Range
£ 0.0167 - £ 0.0135

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 4.8 mm #4 19.1 mm

35HSP124

Price Range
£ 0.0595 - £ 0.0482

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Female To Female Standoff 6.0 mm M3 20.0 mm

35MHSP004

Price Range
£ 0.0398 - £ 0.0323

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Female To Female Standoff 6.0 mm M4 8.0 mm

35MHSP008

Price Range
£ 0.0456 - £ 0.0369

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 6.4 mm #4 12.7 mm

35HSP003

Price Range
£ 0.0531 - £ 0.043

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 6.4 mm #4 6.4 mm

35HSP001

Price Range
£ 0.0417 - £ 0.0338

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 6.4 mm #8 6.4 mm

35HSP011

Price Range
£ 0.0417 - £ 0.0338

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 6.4 mm #8 15.9 mm

35HSP021

Price Range
£ 0.055 - £ 0.0445

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790