Menu Search

Hexagonal Unthreaded Spacers

In production

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

Series Code :SR2791

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
94 results
Product SKUs information
Item Code Price range Availability Distance Across Flats Compatible Thread Sizes (All) Spacer Length View
£ 0.0482 - £ 0.0595 Request the lead time here
£ 0.0323 - £ 0.0398 Request the lead time here
£ 0.0369 - £ 0.0456 Request the lead time here
£ 0.043 - £ 0.0531 Request the lead time here
£ 0.0338 - £ 0.0417 Request the lead time here
£ 0.0338 - £ 0.0417 Request the lead time here
£ 0.0445 - £ 0.055 Request the lead time here
£ 0.0488 - £ 0.0603 Request the lead time here
£ 0.0385 - £ 0.0476 Request the lead time here
£ 0.0338 - £ 0.0417 Request the lead time here
£ 0.0465 - £ 0.0575 Request the lead time here
£ 0.0492 - £ 0.0607 Request the lead time here
£ 0.0178 - £ 0.022 Request the lead time here
£ 0.0449 - £ 0.0555 Request the lead time here
  • of 5
Spacer Hexagonal 4.8 mm #4 19.1 mm

35HSP124

Price Range
£ 0.0595 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Female To Female Standoff 6.0 mm M3 20.0 mm

35MHSP004

Price Range
£ 0.0398 - £ 0.0323

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Female To Female Standoff 6.0 mm M4 8.0 mm

35MHSP008

Price Range
£ 0.0456 - £ 0.0369

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 6.4 mm #4 12.7 mm

35HSP003

Price Range
£ 0.0531 - £ 0.043

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 6.4 mm #4 6.4 mm

35HSP001

Price Range
£ 0.0417 - £ 0.0338

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 6.4 mm #8 6.4 mm

35HSP011

Price Range
£ 0.0417 - £ 0.0338

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 6.4 mm #8 15.9 mm

35HSP021

Price Range
£ 0.055 - £ 0.0445

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 6.4 mm #8 17.1 mm

35HSP041

Price Range
£ 0.0603 - £ 0.0488

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 4.8 mm #6 9.5 mm

35HSP107

Price Range
£ 0.0476 - £ 0.0385

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 6.4 mm #6 6.4 mm

35HSP006

Price Range
£ 0.0417 - £ 0.0338

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 4.8 mm #6 15.9 mm

35HSP120

Price Range
£ 0.0575 - £ 0.0465

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 6.4 mm #8 22.2 mm

35HSP018

Price Range
£ 0.0607 - £ 0.0492

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 4.8 mm #2 7.1 mm

35HSP027

Price Range
£ 0.022 - £ 0.0178

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Hexagonal 4.8 mm #6 12.7 mm

35HSP108

Price Range
£ 0.0555 - £ 0.0449

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790