Body Plugs are designed to close panel cavities and seal apertures or holes, protecting against sharp edges. The plugs offers a clean finish. Also provides a secure fit with a simple push fit design. Can withstand temperatures ranging from -40C up to 135C.
Material: TPR, TPE, Silicone Colour: Black Material Flammability Standard: , UL94 HB, UL94 V-0Series Code: SR1851, SRBP, SRLTP
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | T2 | Material | D | T1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.3288 - £ 0.3345 | 130 In stock |
0.709 in
18.0 mm
|
0.031 in
0.8 mm
|
TPE
|
|
0.079 in
2.0 mm
|
1
|
||
| £ 1.0318 - £ 1.0318 | 4000 In stock |
1.043 in
26.5 mm
|
0.063 in
1.6 mm
|
TPE
|
|
0.118 in
3.0 mm
|
2
|
||
| 10160244 | £ 0.4847 - £ 0.4946 | 30000 In stock |
0.874 in
22.2 mm
|
0.126 in
3.2 mm
|
Silicone Rubber
|
|
0.126 in
3.2 mm
|
|
|
| £ 0.9085 - £ 0.927 | Request the lead time here |
1 in
25.4 mm
|
0.126 in
3.2 mm
|
Silicone Rubber
|
|
0.126 in
3.2 mm
|
|
||
| 10311028 | £ 0.197 - £ 0.2055 | 345 In stock |
0.551 in
14.0 mm
|
0.031 in
0.8 mm
|
TPE
|
|
0.079 in
2.0 mm
|
1
|
|
| £ 0.5868 - £ 0.5868 | 1000 In stock |
0.866 in
22.0 mm
|
0.063 in
1.6 mm
|
TPE
|
|
0.118 in
3.0 mm
|
2
|
||
| £ 0.9596 - £ 0.9794 | 5436 In stock |
0.626 in
15.9 mm
|
0.126 in
3.2 mm
|
Silicone Rubber
|
|
0.126 in
3.2 mm
|
|
||
| £ 0.2154 - £ 0.2154 | Request the lead time here |
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
TPE
|
|
0.079 in
2.0 mm
|
1
|
||
| 10311011 | £ 0.1956 - £ 0.1956 | Request the lead time here |
0.472 in
12.0 mm
|
0.031 in
0.8 mm
|
TPE
|
|
0.079 in
2.0 mm
|
1
|
|
| 10311035 | £ 0.3529 - £ 0.36 | Request the lead time here |
0.866 in
22.0 mm
|
0.031 in
0.8 mm
|
TPE
|
|
0.079 in
2.0 mm
|
1
|
|
| £ 0.4691 - £ 0.479 | 6244 In stock |
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
Silicone Rubber
|
|
0.126 in
3.2 mm
|
|
||
| £ 0.9326 - £ 0.951 | 18783 In stock |
1.374 in
34.9 mm
|
0.126 in
3.2 mm
|
Silicone Rubber
|
|
0.126 in
3.2 mm
|
|
||
| 10311042 | £ 0.6591 - £ 0.6591 | Request the lead time here |
1.181 in
30.0 mm
|
0.031 in
0.8 mm
|
TPE
|
|
0.079 in
2.0 mm
|
1
|
|
| £ 0.9185 - £ 0.9185 | Request the lead time here |
0.752 in
19.1 mm
|
0.126 in
3.2 mm
|
Silicone Rubber
|
|
0.126 in
3.2 mm
|
|
||
| 10014202 | £ 0.9369 - £ 1.3022 | 2140 In stock |
1.094 in
27.8 mm
|
0.126 in
3.2 mm
|
Silicone Rubber
|
|
0.126 in
3.2 mm
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue