This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | M1 | H | Finger Tab | M2 | View | |
---|---|---|---|---|---|---|---|---|---|
£ 4.6274 - £ 4.6274 | Request the lead time here |
Natural
|
Silicone
|
1.417 in
36.0 mm
|
0.984 in
25.0 mm
|
Without Tab
|
1.693 in
43.0 mm
|
||
£ 1.0033 - £ 1.0241 | 3936 In stock |
Natural
|
Silicone
|
0.72 in
18.3 mm
|
1 in
25.4 mm
|
Without Tab
|
0.937 in
23.8 mm
|
||
£ 0.1778 - £ 0.1778 | 213998 In stock |
Natural
|
Silicone
|
0.126 in
3.2 mm
|
0.752 in
19.1 mm
|
Without Tab
|
0.252 in
6.4 mm
|
||
41329 | £ 0.4335 - £ 0.4335 | 2376 In stock |
Natural
|
Silicone
|
0.5 in
12.7 mm
|
1 in
25.4 mm
|
Without Tab
|
0.657 in
16.7 mm
|
|
£ 1.1895 - £ 1.2131 | Request the lead time here |
Natural
|
Silicone
|
0.906 in
23.0 mm
|
1 in
25.4 mm
|
Without Tab
|
1.063 in
27.0 mm
|
||
£ 0.3015 - £ 0.3015 | 11906 In stock |
Natural
|
Silicone
|
0.252 in
6.4 mm
|
1 in
25.4 mm
|
Without Tab
|
0.437 in
11.1 mm
|
||
£ 0.2181 - £ 0.2265 | 21183 In stock |
Natural
|
Silicone
|
0.047 in
1.2 mm
|
1.5 in
38.1 mm
|
Without Tab
|
0.217 in
5.5 mm
|
||
£ 0.2376 - £ 0.2376 | 10470 In stock |
Natural
|
Silicone
|
0.252 in
6.4 mm
|
0.752 in
19.1 mm
|
Without Tab
|
0.374 in
9.5 mm
|
||
£ 0.3821 - £ 0.3904 | 4786 In stock |
Natural
|
Silicone
|
0.437 in
11.1 mm
|
0.874 in
22.2 mm
|
Without Tab
|
0.626 in
15.9 mm
|
||
£ 0.9421 - £ 0.9421 | 1569 In stock |
Natural
|
Silicone
|
0.752 in
19.1 mm
|
0.752 in
19.1 mm
|
Without Tab
|
0.925 in
23.5 mm
|
||
£ 2.1539 - £ 2.1539 | 943 In stock |
Natural
|
Silicone
|
1.406 in
35.7 mm
|
1 in
25.4 mm
|
Without Tab
|
1.689 in
42.9 mm
|
||
461516 | £ 2.8487 - £ 2.8487 | 218 In stock |
Natural
|
Silicone
|
1.752 in
44.5 mm
|
1 in
25.4 mm
|
Without Tab
|
2.063 in
52.4 mm
|
|
£ 4.155 - £ 4.155 | 230 In stock |
Natural
|
Silicone
|
2.28 in
57.9 mm
|
1 in
25.4 mm
|
Without Tab
|
2.689 in
68.3 mm
|
||
£ 15.953 - £ 15.953 | 44 In stock |
Natural
|
Silicone
|
3.5 in
88.9 mm
|
2 in
50.8 mm
|
Without Tab
|
5 in
127.0 mm
|
||
£ 6.0032 - £ 6.0032 | 3294 In stock |
Natural
|
Silicone
|
1.772 in
45.0 mm
|
0.984 in
25.0 mm
|
Without Tab
|
2.087 in
53.0 mm
|
||
£ 0.1049 - £ 0.1093 | 78385 In stock |
Natural
|
Silicone
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
Without Tab
|
0.126 in
3.2 mm
|
||
£ 0.2779 - £ 0.2904 | 4483 In stock |
Natural
|
Silicone
|
0.343 in
8.7 mm
|
0.815 in
20.7 mm
|
Without Tab
|
0.469 in
11.9 mm
|
||
£ 0.4974 - £ 0.5183 | 12100 In stock |
Natural
|
Silicone
|
0.626 in
15.9 mm
|
1 in
25.4 mm
|
Without Tab
|
0.78 in
19.8 mm
|
||
£ 1.4313 - £ 1.4591 | 1065 In stock |
Natural
|
Silicone
|
1.031 in
26.2 mm
|
1 in
25.4 mm
|
Without Tab
|
1.252 in
31.8 mm
|
||
£ 0.0951 - £ 0.099 | 60384 In stock |
Natural
|
Silicone
|
0.02 in
0.5 mm
|
0.752 in
19.1 mm
|
Without Tab
|
0.079 in
2.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.