Menu Search

Bearing Plug 35.0 mm 53.0 mm (DIA) PP Grey

PP Hinge-Bearing Protection Plug (Opened) provides robust protection. Prevents dirt and dampness from entering hinge-bearing and swivel joints.
Item code:

3413000

4520 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 0.5846
250 - 999 £ 0.2783
1000 - 1999 £ 0.2222
2000 + £ 0.1849
Standard pack: 250

Order in multiple of 25

Total price:

£ 14.62

25 x £ 0.5846

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Flange Diameter 53.0 mm
Inside Diameter 32.0 mm
Outside Diameter 35.0 mm
Overall Height 17.0 mm
Full Material Polypropylene
Colour Grey
Price per piece incl VAT 0.6878 GBP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us