This Protection Plug provides robust protection. It helps prevent dirt and dampness from entering hinge-bearings and swivel joints.
The profile has an open centre that provides the opportunity to suspend the part during storage and painting.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | ID | FD | H | OD | View | |
|---|---|---|---|---|---|---|---|
| 10100097 | £ 0.1737 - £ 0.5248 | 900 In stock |
0.543 in
13.8 mm
|
1.142 in
29.0 mm
|
0.307 in
7.8 mm
|
0.63 in
16.0 mm
|
|
| £ 0.1914 - £ 0.6052 | 6675 In stock |
1.26 in
32.0 mm
|
2.087 in
53.0 mm
|
0.669 in
17.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.2235 - £ 0.6831 | 100 In stock |
1.063 in
27.0 mm
|
1.744 in
44.3 mm
|
0.591 in
15.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.3444 - £ 1.0949 | 3960 In stock |
2.248 in
57.1 mm
|
3.366 in
85.5 mm
|
1.122 in
28.5 mm
|
2.362 in
60.0 mm
|
||
| £ 0.1792 - £ 0.5826 | 3750 In stock |
0.669 in
17.0 mm
|
1.331 in
33.8 mm
|
0.48 in
12.2 mm
|
0.787 in
20.0 mm
|
||
| £ 0.2162 - £ 0.678 | 525 In stock |
1.457 in
37.0 mm
|
2.35 in
59.7 mm
|
0.811 in
20.6 mm
|
1.575 in
40.0 mm
|
||
| £ 0.0848 - £ 0.457 | 7100 In stock |
0.866 in
22.0 mm
|
1.583 in
40.2 mm
|
0.551 in
14.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.3303 - £ 0.8049 | 750 In stock |
1.85 in
47.0 mm
|
2.815 in
71.5 mm
|
0.909 in
23.1 mm
|
1.969 in
50.0 mm
|
||
| £ 0.1589 - £ 0.4771 | 1000 In stock |
0.433 in
11.0 mm
|
0.827 in
21.0 mm
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue