Hinged Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.
The hinged top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Overall Length | Inside Height | Hole Size | Overall Width | Panel Thickness Range | Mounting Method | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.0556 - £ 0.0762 | Request the lead time here |
0.531 in
13.5 mm
|
0.35 in
8.9 mm
|
0.134 in
3.4 mm
|
0.138 in
3.5 mm
|
0.772 in
19.6 mm
|
0.063 in
1.6 mm
|
Push In
|
||
WSLT-03-2-19 | £ 0.1414 - £ 0.1622 | 3000 In stock |
0.642 in
16.3 mm
|
0.772 in
19.6 mm
|
0.555 in
14.1 mm
|
0.189 in
4.8 mm
|
0.882 in
22.4 mm
|
0.063 in
1.6 mm
|
Push In
|
|
£ 0.0735 - £ 0.1011 | 4335 In stock |
0.531 in
13.5 mm
|
0.37 in
9.4 mm
|
0.134 in
3.4 mm
|
0.189 in
4.8 mm
|
0.772 in
19.6 mm
|
0.063 in
1.6 mm
|
Push In
|
||
WSLT-01A-01 | £ 0.0589 - £ 0.0808 | 49000 In stock |
0.421 in
10.7 mm
|
0.417 in
10.6 mm
|
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
0.661 in
16.8 mm
|
0.063 in
1.6 mm
|
Push In
|
|
£ 0.0596 - £ 0.0817 | 18587 In stock |
0.709 in
18.0 mm
|
1.055 in
26.8 mm
|
0.854 in
21.7 mm
|
0.157 in
4.0 mm
|
0.949 in
24.1 mm
|
0.063 in
1.6 mm
|
Locking
|
||
£ 0.0596 - £ 0.0817 | 24000 In stock |
0.421 in
10.7 mm
|
0.402 in
10.2 mm
|
0.189 in
4.8 mm
|
0.157 in
4.0 mm
|
0.661 in
16.8 mm
|
0.063 in
1.6 mm
|
Locking
|
||
WSLT-T-01A-19 | £ 0.1365 - £ 0.1561 | 156 In stock |
0.406 in
10.3 mm
|
0.354 in
9.0 mm
|
0.217 in
5.5 mm
|
0.118 in
3.0 mm
|
0.657 in
16.7 mm
|
0.067 in
1.7 mm
|
Locking
|
|
£ 0.0589 - £ 0.0808 | 39000 In stock |
0.642 in
16.3 mm
|
0.772 in
19.6 mm
|
0.555 in
14.1 mm
|
0.189 in
4.8 mm
|
0.882 in
22.4 mm
|
0.063 in
1.6 mm
|
Push In
|
||
£ 0.0589 - £ 0.0808 | 25000 In stock |
0.531 in
13.5 mm
|
0.37 in
9.4 mm
|
0.134 in
3.4 mm
|
0.189 in
4.8 mm
|
0.772 in
19.6 mm
|
0.063 in
1.6 mm
|
Push In
|
||
£ 0.0735 - £ 0.1011 | 10943 In stock |
0.421 in
10.7 mm
|
0.575 in
14.6 mm
|
0.346 in
8.8 mm
|
0.189 in
4.8 mm
|
0.661 in
16.8 mm
|
0.063 in
1.6 mm
|
Push In
|
||
£ 0.0596 - £ 0.0817 | 23248 In stock |
0.421 in
10.7 mm
|
0.402 in
10.2 mm
|
0.358 in
9.1 mm
|
0.157 in
4.0 mm
|
0.661 in
16.8 mm
|
0.063 in
1.6 mm
|
Locking
|
||
£ 0.0589 - £ 0.0808 | 235632 In stock |
0.709 in
18.0 mm
|
1.075 in
27.3 mm
|
0.854 in
21.7 mm
|
0.189 in
4.8 mm
|
0.949 in
24.1 mm
|
0.063 in
1.6 mm
|
Push In
|
||
WSLT-02A-01 | £ 0.0589 - £ 0.0808 | 92800 In stock |
0.642 in
16.3 mm
|
0.626 in
15.9 mm
|
0.394 in
10.0 mm
|
0.189 in
4.8 mm
|
0.882 in
22.4 mm
|
0.063 in
1.6 mm
|
Push In
|
|
£ 0.0735 - £ 0.1011 | 3998 In stock |
0.531 in
13.5 mm
|
0.35 in
8.9 mm
|
0.134 in
3.4 mm
|
0.138 in
3.5 mm
|
0.772 in
19.6 mm
|
0.063 in
1.6 mm
|
Push In
|
||
£ 0.0735 - £ 0.1011 | 96615 In stock |
0.421 in
10.7 mm
|
0.417 in
10.6 mm
|
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
0.661 in
16.8 mm
|
0.063 in
1.6 mm
|
Push In
|
||
£ 0.0596 - £ 0.0817 | 9594 In stock |
0.642 in
16.3 mm
|
0.756 in
19.2 mm
|
0.555 in
14.1 mm
|
0.157 in
4.0 mm
|
0.882 in
22.4 mm
|
0.063 in
1.6 mm
|
Locking
|
||
£ 0.1634 - £ 0.1865 | 9000 In stock |
0.709 in
18.0 mm
|
1.075 in
27.3 mm
|
0.854 in
21.7 mm
|
0.189 in
4.8 mm
|
0.949 in
24.1 mm
|
0.063 in
1.6 mm
|
Push In
|
||
£ 0.0735 - £ 0.1011 | 32111 In stock |
0.642 in
16.3 mm
|
0.626 in
15.9 mm
|
0.394 in
10.0 mm
|
0.189 in
4.8 mm
|
0.882 in
22.4 mm
|
0.063 in
1.6 mm
|
Push In
|
||
WSLT-01-2-01 | £ 0.0589 - £ 0.0808 | 41776 In stock |
0.421 in
10.7 mm
|
0.575 in
14.6 mm
|
0.346 in
8.8 mm
|
0.189 in
4.8 mm
|
0.661 in
16.8 mm
|
0.063 in
1.6 mm
|
Push In
|
|
£ 0.0596 - £ 0.0817 | 19597 In stock |
0.642 in
16.3 mm
|
0.598 in
15.2 mm
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
0.882 in
22.4 mm
|
0.063 in
1.6 mm
|
Locking
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.