Menu Search

Hinged Locking Wire Saddles

In stock

Hinged Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.

The hinged top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colour: Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
27 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Overall Length Inside Height Hole Size Overall Width Panel Thickness Range Mounting Method View
£ 0.075 - £ 0.1031 10080 In stock
16.3 mm
10.0 mm
22.4 mm
1.57 mm
10037843 £ 0.06 - £ 0.0824 78776 In stock
10.7 mm
8.8 mm
16.8 mm
1.57 mm
£ 0.075 - £ 0.1031 Request the lead time here
10.7 mm
8.8 mm
16.8 mm
1.57 mm
£ 0.0608 - £ 0.0833 Request the lead time here
18.0 mm
21.7 mm
24.1 mm
0.8 - 1.6 mm
£ 0.0608 - £ 0.0833 12103 In stock
10.7 mm
4.8 mm
16.8 mm
0.8 - 1.6 mm
£ 0.0608 - £ 0.0833 594 In stock
16.3 mm
14.1 mm
22.4 mm
0.8 - 1.6 mm
£ 2.1828 - £ 2.1828 Request the lead time here
11.2 mm
19.1 mm
11.2 mm
20.0 mm
Adhesive
  • of 2
Wire Saddle 10.0 mm 16.3 mm Natural Nylon 6/6

10037911

Price Range
£ 0.1031 - £ 0.075

Stock Levels
10080 In stock
Attributes
  • Overall Width
    22.4 mm
  • Inside Height
    10.0 mm
  • Inside Width
    16.3 mm
  • Panel Thickness Range
    1.57 mm
  • Full Material
    Polyamide
Wire Saddle 8.8 mm 10.7 mm Natural Nylon 6/6

10037843

Price Range
£ 0.0824 - £ 0.06

Stock Levels
78776 In stock
Attributes
  • Overall Width
    16.8 mm
  • Inside Height
    8.8 mm
  • Inside Width
    10.7 mm
  • Panel Thickness Range
    1.57 mm
  • Full Material
    Polyamide
Wire Saddle 8.8 mm 10.7 mm Natural Nylon 6/6

10037850

Price Range
£ 0.1031 - £ 0.075

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    16.8 mm
  • Inside Height
    8.8 mm
  • Inside Width
    10.7 mm
  • Panel Thickness Range
    1.57 mm
  • Full Material
    Polyamide
Cable Grommet 21.7 mm 18.0 mm Nylon 6/6

10038079

Price Range
£ 0.0833 - £ 0.0608

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    24.1 mm
  • Inside Height
    21.7 mm
  • Inside Width
    18.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Full Material
    Polyamide
Cable Grommet 4.8 mm 10.7 mm Nylon 6/6

10038000

Price Range
£ 0.0833 - £ 0.0608

Stock Levels
12103 In stock
Attributes
  • Overall Width
    16.8 mm
  • Inside Height
    4.8 mm
  • Inside Width
    10.7 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Full Material
    Polyamide
Cable Grommet 14.1 mm 16.3 mm Nylon 6/6

10038055

Price Range
£ 0.0833 - £ 0.0608

Stock Levels
594 In stock
Attributes
  • Overall Width
    22.4 mm
  • Inside Height
    14.1 mm
  • Inside Width
    16.3 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Full Material
    Polyamide
Cable Grommet Adhesive 11.2 mm 11.2 mm PA

10245972

Price Range
£ 2.1828 - £ 2.1828

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    20.0 mm
  • Overall Height
    19.8 mm
  • Inside Height
    11.2 mm
  • Inside Width
    11.2 mm
  • Saddle Type
    Adhesive