Quantity | Unit price |
---|---|
20 - 99 | £ 0.2539 |
100 - 199 | £ 0.2227 |
200 - 999 | £ 0.1983 |
1000 + | £ 0.184 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Hook Material | Nylon |
Strap Material | Nylon |
Hole Type | No Screw Hole |
Type | Standard Tie |
With Buckle? | No |
Overall Length | 125.0 mm |
Overall Length | 4.921 in |
Overall Width | 12.0 mm |
Overall Width | 0.472 in |
Strap Width | 12.0 mm |
Strap Width | 0.472 in |
With Screw Hole? | No |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue