These Hook and Loop - Cable Ties are ideal for cable organisation since they must be securely held together, released, and resealed regularly. The hook and loop strap adjusts quickly and easily, ensuring a precise fit around bundles of cables without the risk of over-tightening or damaging the cables themselves, making it excellent for fragile cables.
The hook and loop strap wraps easily over the cables, and the firm grip offers a secure hold without the need for additional fasteners or adhesives. Commonly used in applications for industrial, automotive and commercial.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hook Material | Colour | Overall Length | Overall Width | With Buckle? | With Screw Hole? | View |
---|---|---|---|---|---|---|---|---|---|
£ 1.0408 - £ 1.1564 | Request the lead time here |
LDPE
|
Grey
|
12.992 in
330.0 mm
|
1.5 in
38.1 mm
|
No
|
Yes
|
||
£ 0.9518 - £ 1.0576 | Request the lead time here |
LDPE
|
Black
|
12.008 in
305.0 mm
|
0.5 in
12.7 mm
|
No
|
Yes
|
||
£ 0.5857 - £ 0.6508 | Request the lead time here |
LDPE
|
Black
|
8 in
203.2 mm
|
0.5 in
12.7 mm
|
No
|
Yes
|
||
£ 1.9137 - £ 2.1264 | Request the lead time here |
LDPE
|
Grey
|
18 in
457.2 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
462713 | £ 0.2238 - £ 0.3088 | Request the lead time here |
Nylon
|
Black
|
7.087 in
180.0 mm
|
0.472 in
12.0 mm
|
No
|
No
|
|
£ 1.0431 - £ 1.159 | Request the lead time here |
LDPE
|
Red
|
12.992 in
330.0 mm
|
1.5 in
38.1 mm
|
No
|
Yes
|
||
£ 1.0431 - £ 1.159 | Request the lead time here |
LDPE
|
Orange
|
12.992 in
330.0 mm
|
1.5 in
38.1 mm
|
No
|
Yes
|
||
£ 2.0561 - £ 2.2846 | Request the lead time here |
LDPE
|
Blue
|
24 in
609.6 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
£ 0.962 - £ 1.0688 | Request the lead time here |
LDPE
|
Grey
|
12.008 in
305.0 mm
|
0.5 in
12.7 mm
|
No
|
Yes
|
||
£ 0.7479 - £ 0.831 | Request the lead time here |
LDPE
|
Grey
|
8 in
203.2 mm
|
0.5 in
12.7 mm
|
No
|
Yes
|
||
462715 | £ 0.4343 - £ 0.5678 | Request the lead time here |
Nylon
|
Black
|
12.205 in
310.0 mm
|
0.63 in
16.0 mm
|
No
|
No
|
|
£ 1.0431 - £ 1.159 | Request the lead time here |
LDPE
|
Black
|
12.992 in
330.0 mm
|
1.5 in
38.1 mm
|
No
|
Yes
|
||
£ 1.3371 - £ 1.4857 | Request the lead time here |
LDPE
|
Grey
|
15 in
381.0 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
£ 0.5969 - £ 0.6633 | Request the lead time here |
LDPE
|
Grey
|
6 in
152.4 mm
|
0.752 in
19.1 mm
|
No
|
No
|
||
£ 0.531 - £ 0.59 | Request the lead time here |
LDPE
|
Black
|
6 in
152.4 mm
|
0.5 in
12.7 mm
|
No
|
No
|
||
£ 0.9863 - £ 1.0959 | Request the lead time here |
LDPE
|
Black
|
12.992 in
330.0 mm
|
0.5 in
12.7 mm
|
No
|
Yes
|
||
£ 0.6419 - £ 0.7133 | Request the lead time here |
LDPE
|
Grey
|
9.016 in
229.0 mm
|
0.5 in
12.7 mm
|
No
|
Yes
|
||
£ 2.7772 - £ 2.7772 | Request the lead time here |
PE;PP
|
Black
|
11.811 in
300.0 mm
|
0.984 in
25.0 mm
|
Yes
|
No
|
||
£ 1.0431 - £ 1.159 | 10 In stock |
LDPE
|
Blue
|
12.992 in
330.0 mm
|
1.5 in
38.1 mm
|
No
|
Yes
|
||
RKWA-9-152-BK | £ 0.553 - £ 0.553 | Request the lead time here |
PE;PP
|
Black
|
5.984 in
152.0 mm
|
0.669 in
17.0 mm
|
No
|
Yes
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue