Quantity | Unit price |
---|---|
500 + | £ 2.7362 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Hook Material | PE;PP |
Strap Material | PA |
Hole Type | No Screw Hole |
Type | Standard Tie |
With Buckle? | Yes |
Overall Length | 300.0 mm |
Overall Length | 11.811 in |
Overall Width | 25.0 mm |
Overall Width | 0.984 in |
Strap Width | 25.0 mm |
Strap Width | 0.984 in |
With Screw Hole? | No |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue