Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Mounting Method | Clip On |
Accepts Panel Thickness | 1.6 mm |
Accepts Panel Thickness | 0.063 in |
Overall Length | 1.2 m |
Overall Length | 3.937 ft |
Full Material | PVC |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Overall Width | 1219 mm |
Overall Width | 47.992 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue