PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Accepts Panel Thickness | Panel Thickness Range | Distance Between Fixing Holes | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
RSFS-600 | £ 2.8018 - £ 2.8018 | 1007 In stock |
6 in
152.4 mm
|
0.062 in
1.6 mm
|
|
5 in
127.0 mm
|
|||||
£ 1.4375 - £ 1.4649 | 1394 In stock |
2.5 in
63.5 mm
|
0.062 in
1.6 mm
|
|
1.5 in
38.1 mm
|
||||||
£ 1.7524 - £ 1.7798 | 2757 In stock |
6 in
152.4 mm
|
0.062 in
1.6 mm
|
|
5 in
127.0 mm
|
||||||
£ 1.7113 - £ 1.7113 | 61 In stock |
6.673 in
169.5 mm
|
0.062 in
1.6 mm
|
|
6.374 in
161.9 mm
|
||||||
£ 0.9761 - £ 0.9953 | 1886 In stock |
6.677 in
169.6 mm
|
0.087 in
2.2 mm
|
|
6.374 in
161.9 mm
|
||||||
MPCG-300 | £ 1.1007 - £ 1.1226 | 247 In stock |
3 in
76.2 mm
|
0.079 in
2 mm
|
|
2 in
50.8 mm
|
|||||
£ 1.506 - £ 1.5334 | 3510 In stock |
3 in
76.2 mm
|
0.079 in
2 mm
|
|
2 in
50.8 mm
|
||||||
£ 0.4641 - £ 0.4833 | In production |
4 in
101.6 mm
|
0.062 in
1.6 mm
|
|
3.5 in
88.9 mm
|
||||||
£ 1.0542 - £ 1.0747 | 3796 In stock |
3 in
76.2 mm
|
0.062 in
1.6 mm
|
|
2 in
50.8 mm
|
||||||
£ 2.0673 - £ 2.0673 | In production |
5 in
127.0 mm
|
0.062 in
1.6 mm
|
|
4 in
101.6 mm
|
||||||
£ 2.2727 - £ 2.3274 | 1829 In stock |
7 in
177.8 mm
|
0.062 in
1.6 mm
|
|
6 in
152.4 mm
|
||||||
£ 0.5024 - £ 0.512 | 1476 In stock |
3 in
76.2 mm
|
0.062 in
1.6 mm
|
|
2.5 in
63.5 mm
|
||||||
£ 0.5585 - £ 0.5585 | In production |
5 in
127.0 mm
|
0.062 in
1.6 mm
|
|
4.5 in
114.3 mm
|
||||||
£ 2.8066 - £ 2.8066 | 1525 In stock |
4.5 in
114.3 mm
|
0.062 in
1.6 mm
|
|
3.5 in
88.9 mm
|
||||||
£ 2.30 - £ 2.3548 | In production |
6 in
152.4 mm
|
0.094 in
2.4 mm
|
|
5 in
127.0 mm
|
||||||
£ 2.6697 - £ 2.6697 | 2 In stock |
8 in
203.2 mm
|
0.125 in
3.2 mm
|
|
3.5 in
88.9 mm
|
||||||
RSFS-550 | £ 2.7756 - £ 2.7756 | 50 In stock |
5.5 in
139.7 mm
|
0.062 in
1.6 mm
|
|
4.5 in
114.3 mm
|
|||||
RSSHG-201-165 | £ 1.4649 - £ 1.4649 | 1700 In stock |
2 in
50.8 mm
|
0.062 in
1.6 mm
|
|
1 in
25.4 mm
|
|||||
£ 1.6018 - £ 1.6429 | 2337 In stock |
5 in
127.0 mm
|
0.062 in
1.6 mm
|
|
4 in
101.6 mm
|
||||||
£ 1.2034 - £ 1.2034 | 1464 In stock |
3.925 in
99.7 mm
|
0.062 in
1.6 mm
|
|
3.626 in
92.1 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue