Menu Search

Horizontal Card Guides

In stock

PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.

Series Code :SRRN

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Item Code Price range Availability Overall Length Accepts Panel Thickness Panel Thickness Range Distance Between Fixing Holes View
£ 1.0366 - £ 1.0575 7786 In stock
88.9 mm
1.6 mm
76.2 mm
£ 2.0566 - £ 2.0983 998 In stock
190.5 mm
1.6 mm
177.8 mm
£ 2.0983 - £ 2.0983 671 In stock
177.8 mm
1.6 mm
164.1 mm
RSFS-250 £ 2.3963 - £ 2.4541 Request the lead time here
63.5 mm
1.6 mm
38.1 mm
£ 2.14 - £ 2.1817 748 In stock
203.2 mm
1.6 mm
190.5 mm
£ 2.5551 - £ 2.5551 1488 In stock
101.6 mm
1.6 mm
76.2 mm
RSFS-550 £ 2.8173 - £ 2.8173 1050 In stock
139.7 mm
1.6 mm
114.3 mm
RSSHG-201-165 £ 1.4869 - £ 1.4869 1700 In stock
50.8 mm
1.6 mm
25.4 mm
£ 1.6258 - £ 1.6675 1882 In stock
127.0 mm
1.6 mm
101.6 mm
£ 1.2214 - £ 1.2214 1464 In stock
99.7 mm
1.6 mm
92.1 mm
£ 0.9255 - £ 0.9435 23500 In stock
99.7 mm
2.2 mm
92.1 mm
£ 1.1228 - £ 1.1228 1500 In stock
63.5 mm
2 mm
38.1 mm
MPCGCN-250 £ 1.3298 - £ 1.3562 5874 In stock
63.5 mm
2 mm
38.1 mm
£ 0.4474 - £ 0.4655 Request the lead time here
76.2 mm
1.6 mm
63.5 mm
£ 1.9315 - £ 1.9732 10923 In stock
63.5 mm
1.6 mm
38.1 mm
£ 2.0566 - £ 2.0983 780 In stock
114.3 mm
1.6 mm
88.9 mm
£ 2.1817 - £ 2.7879 Request the lead time here
164.1 mm
1.6 mm
139.7 mm
£ 0.346 - £ 0.3613 3626 In stock
63.5 mm
1.6 mm
50.8 mm
£ 0.3126 - £ 0.3126 4451 In stock
114.3 mm
1.6 mm
101.6 mm
£ 2.5986 - £ 2.5986 16554 In stock
63.5 mm
1.6 mm
38.1 mm
  • of 5
Horizontal Card Guide 500 0.062 in 88.9 mm PA

RN-350-2

Price Range
£ 1.0575 - £ 1.0366

Stock Levels
7786 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Overall Length
    88.9 mm
Horizontal Card Guide 500 0.062 in 190.5 mm PA

RN-750-3

Price Range
£ 2.0983 - £ 2.0566

Stock Levels
998 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    177.8 mm
  • Overall Length
    190.5 mm
Horizontal Card Guide 500 0.062 in 177.8 mm PA

RN-700-3

Price Range
£ 2.0983 - £ 2.0983

Stock Levels
671 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    164.1 mm
  • Overall Length
    177.8 mm
Horizontal Card Guide 500 0.062 in 63.5 mm PA

RSFS-250

Price Range
£ 2.4541 - £ 2.3963

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    38.1 mm
  • Overall Length
    63.5 mm
Horizontal Card Guide 500 0.062 in 203.2 mm PA

RN-800-3

Price Range
£ 2.1817 - £ 2.14

Stock Levels
748 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    190.5 mm
  • Overall Length
    203.2 mm
Horizontal Card Guide 500 0.062 in 101.6 mm PA

RSFS-400

Price Range
£ 2.5551 - £ 2.5551

Stock Levels
1488 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Overall Length
    101.6 mm
Horizontal Card Guide Push Fit 0.062 in 139.7 mm PA

RSFS-550

Price Range
£ 2.8173 - £ 2.8173

Stock Levels
1050 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push Fit
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    114.3 mm
  • Overall Length
    139.7 mm
Horizontal Card Guide 500 0.062 in 50.8 mm PA

RSSHG-201-165

Price Range
£ 1.4869 - £ 1.4869

Stock Levels
1700 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    25.4 mm
  • Overall Length
    50.8 mm
Horizontal Card Guide 500 0.062 in 127.0 mm PA

RSSHG-501-165

Price Range
£ 1.6675 - £ 1.6258

Stock Levels
1882 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    101.6 mm
  • Overall Length
    127.0 mm
Horizontal Card Guide 500 0.062 in 99.7 mm PC

TCG1-3.925-23

Price Range
£ 1.2214 - £ 1.2214

Stock Levels
1464 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    92.1 mm
  • Overall Length
    99.7 mm
Horizontal Card Guide 500 2.2 mm 99.7 mm PC

TRCG-3.925

Price Range
£ 0.9435 - £ 0.9255

Stock Levels
23500 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    2.2 mm
  • Distance Between Fixing Holes
    92.1 mm
  • Overall Length
    99.7 mm
Horizontal Card Guide 500 0.079 in 63.5 mm PA

MPCG-250

Price Range
£ 1.1228 - £ 1.1228

Stock Levels
1500 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    2 mm
  • Distance Between Fixing Holes
    38.1 mm
  • Overall Length
    63.5 mm
Horizontal Card Guide 500 0.079 in 63.5 mm PA

MPCGCN-250

Price Range
£ 1.3562 - £ 1.3298

Stock Levels
5874 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    2 mm
  • Distance Between Fixing Holes
    38.1 mm
  • Overall Length
    63.5 mm
Horizontal Card Guide 500 0.062 in 76.2 mm PA

RCG-1

Price Range
£ 0.4655 - £ 0.4474

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    63.5 mm
  • Overall Length
    76.2 mm
Horizontal Card Guide 500 0.062 in 63.5 mm PA

RSDC-250

Price Range
£ 1.9732 - £ 1.9315

Stock Levels
10923 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    38.1 mm
  • Overall Length
    63.5 mm
Horizontal Card Guide 500 0.062 in 114.3 mm PA

RSDC-450

Price Range
£ 2.0983 - £ 2.0566

Stock Levels
780 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Overall Length
    114.3 mm
Horizontal Card Guide 500 0.062 in 164.1 mm PA

RSDC-650

Price Range
£ 2.7879 - £ 2.1817

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    139.7 mm
  • Overall Length
    164.1 mm
Horizontal Card Guide 500 0.062 in 63.5 mm PA

RCGH-25

Price Range
£ 0.3613 - £ 0.346

Stock Levels
3626 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    50.8 mm
  • Overall Length
    63.5 mm
Horizontal Card Guide 500 0.062 in 114.3 mm PA

RCGH-45

Price Range
£ 0.3126 - £ 0.3126

Stock Levels
4451 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    101.6 mm
  • Overall Length
    114.3 mm
Horizontal Card Guide 500 0.062 in 63.5 mm PA

RDC-250

Price Range
£ 2.5986 - £ 2.5986

Stock Levels
16554 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    38.1 mm
  • Overall Length
    63.5 mm