PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Accepts Panel Thickness | Panel Thickness Range | Distance Between Fixing Holes | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 2.1084 - £ 2.1494 | 748 In stock |
8 in
203.2 mm
|
0.062 in
1.6 mm
|
|
7.5 in
190.5 mm
|
||||||
£ 2.3389 - £ 2.3952 | In production |
3.5 in
88.9 mm
|
0.062 in
1.6 mm
|
|
2.5 in
63.5 mm
|
||||||
£ 2.6115 - £ 2.6115 | 1098 In stock |
5 in
127.0 mm
|
0.062 in
1.6 mm
|
|
4 in
101.6 mm
|
||||||
£ 1.7661 - £ 1.7935 | 8000 In stock |
8 in
203.2 mm
|
0.062 in
1.6 mm
|
|
7 in
177.8 mm
|
||||||
£ 1.6429 - £ 1.6429 | 1135 In stock |
4 in
101.6 mm
|
0.062 in
1.6 mm
|
|
3 in
76.2 mm
|
||||||
£ 1.1719 - £ 1.1719 | 1000 In stock |
3.299 in
83.8 mm
|
0.062 in
1.6 mm
|
|
3 in
76.2 mm
|
||||||
£ 0.8296 - £ 0.8461 | In production |
3.299 in
83.8 mm
|
0.087 in
2.2 mm
|
|
3 in
76.2 mm
|
||||||
ACGE-01 | £ 0.601 - £ 0.601 | In production |
0.421 in
10.7 mm
|
0.063 in
1.6 mm
|
|
|
|||||
MPCG-550 | £ 1.2664 - £ 1.2664 | 887 In stock |
5.5 in
139.7 mm
|
0.079 in
2 mm
|
|
4.504 in
114.4 mm
|
|||||
£ 2.2453 - £ 2.2864 | 11000 In stock |
5.5 in
139.7 mm
|
0.079 in
2 mm
|
|
4.504 in
114.4 mm
|
||||||
£ 1.6566 - £ 1.6839 | 22 In stock |
8.5 in
215.9 mm
|
0.062 in
1.6 mm
|
|
8 in
203.2 mm
|
||||||
£ 2.0262 - £ 2.0673 | In production |
4 in
101.6 mm
|
0.062 in
1.6 mm
|
|
3 in
76.2 mm
|
||||||
£ 2.1494 - £ 2.1905 | 2500 In stock |
6 in
152.4 mm
|
0.062 in
1.6 mm
|
|
5 in
127.0 mm
|
||||||
£ 2.3274 - £ 2.3274 | 1000 In stock |
8 in
203.2 mm
|
0.062 in
1.6 mm
|
|
7 in
177.8 mm
|
||||||
£ 0.5271 - £ 0.538 | 499 In stock |
4 in
101.6 mm
|
0.062 in
1.6 mm
|
|
3.5 in
88.9 mm
|
||||||
£ 0.3135 - £ 0.3272 | 500 In stock |
6 in
152.4 mm
|
0.062 in
1.6 mm
|
|
5.5 in
139.7 mm
|
||||||
£ 2.1494 - £ 2.1905 | 500 In stock |
4.5 in
114.3 mm
|
0.125 in
3.2 mm
|
|
3.5 in
88.9 mm
|
||||||
£ 2.4917 - £ 2.4917 | 2103 In stock |
8 in
203.2 mm
|
0.062 in
1.6 mm
|
|
3.5 in
88.9 mm
|
||||||
£ 1.8209 - £ 1.8209 | 1328 In stock |
6.461 in
164.1 mm
|
0.062 in
1.6 mm
|
|
6 in
152.4 mm
|
||||||
£ 1.4101 - £ 1.4375 | In production |
8.5 in
215.9 mm
|
0.062 in
1.6 mm
|
|
8 in
203.2 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue