PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Accepts Panel Thickness | Panel Thickness Range | Distance Between Fixing Holes | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 1.0213 - £ 1.0418 | 19286 In stock |
3.5 in
88.9 mm
|
0.062 in
1.6 mm
|
|
3 in
76.2 mm
|
||||||
£ 2.0262 - £ 2.0673 | 500 In stock |
7.5 in
190.5 mm
|
0.062 in
1.6 mm
|
|
7 in
177.8 mm
|
||||||
RSFS-300 | £ 2.3389 - £ 2.3952 | 553 In stock |
3 in
76.2 mm
|
0.062 in
1.6 mm
|
|
2 in
50.8 mm
|
|||||
£ 2.6115 - £ 2.6115 | 1000 In stock |
4.5 in
114.3 mm
|
0.062 in
1.6 mm
|
|
3.5 in
88.9 mm
|
||||||
£ 3.4985 - £ 3.4985 | 1000 In stock |
7 in
177.8 mm
|
0.062 in
1.6 mm
|
|
6 in
152.4 mm
|
||||||
£ 1.4375 - £ 1.4649 | 1032 In stock |
3.5 in
88.9 mm
|
0.062 in
1.6 mm
|
|
2.5 in
63.5 mm
|
||||||
£ 1.0802 - £ 1.1035 | 6998 In stock |
2.5 in
63.5 mm
|
0.062 in
1.6 mm
|
|
2.201 in
55.9 mm
|
||||||
£ 0.7694 - £ 0.7844 | 2190 In stock |
2.5 in
63.5 mm
|
0.087 in
2.2 mm
|
|
2.201 in
55.9 mm
|
||||||
£ 4.0695 - £ 4.5217 | In production |
48.339 in
1227.8 mm
|
0.062 in
1.6 mm
|
|
|
||||||
£ 1.202 - £ 1.202 | 8602 In stock |
4 in
101.6 mm
|
0.079 in
2 mm
|
|
3 in
76.2 mm
|
||||||
MPCGCN-400 | £ 1.8209 - £ 1.8209 | 1918 In stock |
4 in
101.6 mm
|
0.079 in
2 mm
|
|
3 in
76.2 mm
|
|||||
£ 1.3239 - £ 1.3513 | 1644 In stock |
6 in
152.4 mm
|
0.062 in
1.6 mm
|
|
5.5 in
139.7 mm
|
||||||
£ 1.903 - £ 1.9441 | 12470 In stock |
3.5 in
88.9 mm
|
0.062 in
1.6 mm
|
|
2.5 in
63.5 mm
|
||||||
£ 1.5607 - £ 1.5607 | In production |
5.5 in
139.7 mm
|
0.062 in
1.6 mm
|
|
4.5 in
114.3 mm
|
||||||
£ 2.2727 - £ 2.3274 | 4066 In stock |
7.5 in
190.5 mm
|
0.062 in
1.6 mm
|
|
6.5 in
165.1 mm
|
||||||
£ 0.5243 - £ 0.5243 | 695 In stock |
3.5 in
88.9 mm
|
0.062 in
1.6 mm
|
|
3 in
76.2 mm
|
||||||
£ 0.3039 - £ 0.3039 | 2180 In stock |
5.5 in
139.7 mm
|
0.062 in
1.6 mm
|
|
5 in
127.0 mm
|
||||||
£ 1.1883 - £ 1.213 | 6000 In stock |
4.5 in
114.3 mm
|
0.094 in
2.4 mm
|
|
3.5 in
88.9 mm
|
||||||
£ 2.30 - £ 2.3548 | 1255 In stock |
6 in
152.4 mm
|
0.125 in
3.2 mm
|
|
5 in
127.0 mm
|
||||||
£ 0.1903 - £ 0.1985 | 10437 In stock |
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
|
2 in
50.8 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue