Quantity | Unit price |
---|---|
1 + | £ 10.6694 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Height Under Bar | 34.0 mm |
---|---|
Height Under Bar | 1.339 in |
Overall Length | 178.0 mm |
Overall Length | 7.008 in |
Holding Force | 225.0 kg |
Holding Force | 496 lbs |
Overall Height | 47.0 mm |
Overall Height | 1.85 in |
Bar Type | U-Bar |
Base Type | Flanged |
Commodity Code | 8205700000 |
Full Material | Steel |
Handle Orientation | Horizontal |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.