Quantity | Unit price |
---|---|
1 + | £ 21.1871 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Height Under Bar | 12.5 mm |
---|---|
Height Under Bar | 0.492 in |
Overall Length | 59.0 mm |
Overall Length | 2.323 in |
Holding Force | 50.0 kg |
Holding Force | 110.2 lbs |
Overall Height | 38.0 mm |
Overall Height | 1.496 in |
Bar Type | U-Bar |
Base Type | Flanged |
Commodity Code | 7318190090 |
Full Material | Steel |
Handle Orientation | Horizontal |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.