Quantity | Unit price |
---|---|
1 - 59 | £ 25.8055 |
60 + | £ 25.2913 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Height Under Bar | 28.5 mm |
---|---|
Height Under Bar | 1.122 in |
Overall Length | 118.0 mm |
Overall Length | 4.646 in |
Holding Force | 65.0 kg |
Holding Force | 143.3 lbs |
Overall Height | 52.6 mm |
Overall Height | 2.071 in |
Bar Type | U-Bar |
Base Type | Flanged |
Commodity Code | 7326909890 |
Full Material | Stainless Steel |
Handle Orientation | Horizontal |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.