Menu Search

Hose Connectors

In stock

Hose Connectors include two, three and four barbed outputs that seal hoses or tubing securely and tightly. Installs easily into a variety of forms (I, T, L, X and Y). Chemical resistant.

  • Barbed Cross Connectors feature two, three or four barbed outlets that allow for the secure attachment of hoses or tubing for various applications,
  • This group of Connectors offers a range of shapes (I, T, L, X, and Y).
  • Suitable for use in automotive or chemical processing industries.
Material: HDPE, POM, Nylon Colour: Natural Series Code: SR1935

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 4
Image
Type 5
29 results
Product SKUs information
Essentra Part Number Price range Availability ID L d1 d2 Type View
£ 2.9199 - £ 2.9766 Request the lead time here
4.0 mm
25.0 mm
6.0 mm
2
£ 5.0177 - £ 5.1169 Request the lead time here
8.6 mm
64.0 mm
12.0 mm
14.0 mm
4
£ 1.6725 - £ 1.7434 Request the lead time here
2.7 mm
25.5 mm
4.0 mm
5.0 mm
4
£ 2.9907 - £ 3.0474 Request the lead time here
7.0 mm
63.0 mm
10.0 mm
1
£ 3.2884 - £ 3.3451 Request the lead time here
5.6 mm
29.0 mm
8.0 mm
2
£ 2.8632 - £ 2.9199 425 In stock
4.0 mm
50.0 mm
6.0 mm
2
£ 0.0883 - £ 0.0919 Request the lead time here
3.4 mm
30.0 mm
6.0 mm
2
£ 0.6647 - £ 0.6931 Request the lead time here
9.2 mm
50.0 mm
13.4 mm
15.7 mm
1
£ 5.0318 - £ 5.1452 Request the lead time here
7.0 mm
54.0 mm
10.0 mm
12.0 mm
4
£ 3.4018 - £ 3.4727 Request the lead time here
5.6 mm
51.0 mm
8.0 mm
10.0 mm
4
£ 3.2884 - £ 3.3451 Request the lead time here
4.0 mm
44.0 mm
6.0 mm
7.5 mm
4
£ 2.9057 - £ 2.9624 Request the lead time here
2.9 mm
39.0 mm
2.5 mm
4.0 mm
5
£ 3.8412 - £ 3.9262 Request the lead time here
4.0 mm
48.0 mm
6.0 mm
7.0 mm
5
£ 5.1027 - £ 5.2161 Request the lead time here
7.0 mm
62.5 mm
10.0 mm
12.0 mm
2
£ 3.416 - £ 3.4868 Request the lead time here
5.6 mm
58.0 mm
8.0 mm
10.0 mm
2
£ 0.7625 - £ 0.7951 1929 In stock
2.7 mm
35.0 mm
4.0 mm
1
£ 1.6725 - £ 1.7434 Request the lead time here
2.7 mm
35.0 mm
4.0 mm
2
£ 1.4883 - £ 1.5449 Request the lead time here
4.0 mm
49.0 mm
6.0 mm
1
£ 1.8568 - £ 1.9418 Request the lead time here
2.5 mm
17.5 mm
4.0 mm
2
£ 5.3011 - £ 5.4145 Request the lead time here
8.6 mm
34.5 mm
12.0 mm
2
  • of 2
Barbed Fitting Tee 4.0 mm 6.0 mm POM Natural

10341346

Price Range
£ 2.9766 - £ 2.9199

Stock Levels
Request the lead time here
Attributes
  • ID
    4.0 mm
  • d2
    6.0 mm
  • L
    25.0 mm
  • Type
    2
  • Full Material
    Polyoxymethylene
Barbed Fitting Tee 8.6 mm 14.0 mm POM Natural

10341421

Price Range
£ 5.1169 - £ 5.0177

Stock Levels
Request the lead time here
Attributes
  • ID
    8.6 mm
  • d1
    12.0 mm
  • d2
    14.0 mm
  • L
    64.0 mm
  • Type
    4
Barbed Fitting Tee 2.7 mm 5.0 mm POM Natural

10341384

Price Range
£ 1.7434 - £ 1.6725

Stock Levels
Request the lead time here
Attributes
  • ID
    2.7 mm
  • d1
    4.0 mm
  • d2
    5.0 mm
  • L
    25.5 mm
  • Type
    4
Barbed Fitting Tee 7.0 mm 10.0 mm POM Natural

10341261

Price Range
£ 3.0474 - £ 2.9907

Stock Levels
Request the lead time here
Attributes
  • ID
    7.0 mm
  • d2
    10.0 mm
  • L
    63.0 mm
  • Type
    1
  • Full Material
    Polyoxymethylene
Barbed Fitting Tee 5.6 mm 8.0 mm POM Natural

10341353

Price Range
£ 3.3451 - £ 3.2884

Stock Levels
Request the lead time here
Attributes
  • ID
    5.6 mm
  • d2
    8.0 mm
  • L
    29.0 mm
  • Type
    2
  • Full Material
    Polyoxymethylene
Barbed Fitting Tee 4.0 mm 6.0 mm POM Natural

10341292

Price Range
£ 2.9199 - £ 2.8632

Stock Levels
425 In stock
Attributes
  • ID
    4.0 mm
  • d2
    6.0 mm
  • L
    50.0 mm
  • Type
    2
  • Full Material
    Polyoxymethylene
Connector T-Shape 6.2 mm Natural

10339923

Price Range
£ 0.0919 - £ 0.0883

Stock Levels
Request the lead time here
Attributes
  • ID
    3.4 mm
  • d2
    6.0 mm
  • L
    30.0 mm
  • Type
    2
  • Full Material
    High Density Polyethylene
Connector 15.7 mm 9.2 mm HDPE Natural

10340028

Price Range
£ 0.6931 - £ 0.6647

Stock Levels
Request the lead time here
Attributes
  • ID
    9.2 mm
  • d1
    13.4 mm
  • d2
    15.7 mm
  • L
    50.0 mm
  • Type
    1
Barbed Fitting Tee 7.0 mm 12.0 mm POM Natural

10341414

Price Range
£ 5.1452 - £ 5.0318

Stock Levels
Request the lead time here
Attributes
  • ID
    7.0 mm
  • d1
    10.0 mm
  • d2
    12.0 mm
  • L
    54.0 mm
  • Type
    4
Barbed Fitting Tee 5.6 mm 10.0 mm POM Natural

10341407

Price Range
£ 3.4727 - £ 3.4018

Stock Levels
Request the lead time here
Attributes
  • ID
    5.6 mm
  • d1
    8.0 mm
  • d2
    10.0 mm
  • L
    51.0 mm
  • Type
    4
Barbed Fitting Tee 4.0 mm 7.5 mm POM Natural

10341391

Price Range
£ 3.3451 - £ 3.2884

Stock Levels
Request the lead time here
Attributes
  • ID
    4.0 mm
  • d1
    6.0 mm
  • d2
    7.5 mm
  • L
    44.0 mm
  • Type
    4
Barbed Fitting Tee 2.9 mm 4.0 mm POM Natural

10341438

Price Range
£ 2.9624 - £ 2.9057

Stock Levels
Request the lead time here
Attributes
  • ID
    2.9 mm
  • d1
    2.5 mm
  • d2
    4.0 mm
  • L
    39.0 mm
  • Type
    5
Barbed Fitting Tee 4.0 mm 7.0 mm POM Natural

10341445

Price Range
£ 3.9262 - £ 3.8412

Stock Levels
Request the lead time here
Attributes
  • ID
    4.0 mm
  • d1
    6.0 mm
  • d2
    7.0 mm
  • L
    48.0 mm
  • Type
    5
Barbed Fitting Tee 7.0 mm 12.0 mm POM Natural

10341315

Price Range
£ 5.2161 - £ 5.1027

Stock Levels
Request the lead time here
Attributes
  • ID
    7.0 mm
  • d1
    10.0 mm
  • d2
    12.0 mm
  • L
    62.5 mm
  • Type
    2
Barbed Fitting Tee 5.6 mm 10.0 mm POM Natural

10341308

Price Range
£ 3.4868 - £ 3.416

Stock Levels
Request the lead time here
Attributes
  • ID
    5.6 mm
  • d1
    8.0 mm
  • d2
    10.0 mm
  • L
    58.0 mm
  • Type
    2
Barbed Fitting Tee 2.7 mm 4.0 mm POM Natural

10341230

Price Range
£ 0.7951 - £ 0.7625

Stock Levels
1929 In stock
Attributes
  • ID
    2.7 mm
  • d2
    4.0 mm
  • L
    35.0 mm
  • Type
    1
  • Full Material
    Polyoxymethylene
Barbed Fitting Tee 2.7 mm 4.0 mm POM Natural

10341285

Price Range
£ 1.7434 - £ 1.6725

Stock Levels
Request the lead time here
Attributes
  • ID
    2.7 mm
  • d2
    4.0 mm
  • L
    35.0 mm
  • Type
    2
  • Full Material
    Polyoxymethylene
Barbed Fitting Tee 4.0 mm 6.0 mm POM Natural

10341247

Price Range
£ 1.5449 - £ 1.4883

Stock Levels
Request the lead time here
Attributes
  • ID
    4.0 mm
  • d2
    6.0 mm
  • L
    49.0 mm
  • Type
    1
  • Full Material
    Polyoxymethylene
Barbed Fitting Tee 2.5 mm 4.0 mm POM Natural

10341339

Price Range
£ 1.9418 - £ 1.8568

Stock Levels
Request the lead time here
Attributes
  • ID
    2.5 mm
  • d2
    4.0 mm
  • L
    17.5 mm
  • Type
    2
  • Full Material
    Polyoxymethylene
Barbed Fitting Tee 8.6 mm 12.0 mm POM Natural

10341377

Price Range
£ 5.4145 - £ 5.3011

Stock Levels
Request the lead time here
Attributes
  • ID
    8.6 mm
  • d2
    12.0 mm
  • L
    34.5 mm
  • Type
    2
  • Full Material
    Polyoxymethylene