Quantity | Unit price |
---|---|
500 - 4999 | £ 0.2084 |
5000 + | £ 0.0925 |
Fitting Style | Push Fit |
---|---|
Full Material | Thermoplastic Elastomer |
Colour | Black |
Hole Diameter | 14.6 mm |
Hole Diameter | 0.575 in |
Outside Diameter | 24.6 mm |
Outside Diameter | 0.969 in |
Overall Height | 4.4 mm |
Overall Height | 0.173 in |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue