Quantity | Unit price |
---|---|
1 - 9 | £ 65.7163 |
10 - 99 | £ 24.589 |
100 + | £ 20.5365 |
Overall Height | 120.0 mm |
---|---|
Overall Height | 4.724 in |
Overall Length | 200.0 mm |
Overall Length | 7.874 in |
Mounting Hole Length | 24.0 mm |
Mounting Hole Length | 0.945 in |
Mounting Hole Width | 24.0 mm |
Mounting Hole Width | 0.945 in |
Grip Range | 60.0 mm |
Grip Range | 2.362 in |
Material | PA |
Colour | Black |
Handle Type | No Handle |
Locking Type | No Cylinder |
Key Type | Keyless |
Latch Style | HVAC Latch |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue