Quantity | Unit price |
---|---|
5 - 29 | £ 14.5223 |
30 + | £ 14.2277 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Final End Force | 55.0 N |
---|---|
Final End Force | 55.0 N |
Handle Length | 37.0 mm |
Handle Length | 1.457 in |
Initial End Force | 16.0 N |
Initial End Force | 16.0 N |
Nose Diameter | 10.0 mm |
Nose Diameter | 0.394 in |
Nose Projection | 14.0 mm |
Nose Projection | 0.551 in |
Overall Length | 68.0 mm |
Overall Length | 2.677 in |
Base Material | Steel |
Colour | Black |
Finish | Textured |
Commodity Code | 7318190090 |
Nose Material | Steel |
Full Material | Polyamide |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.