Quantity | Unit price |
---|---|
2 + | £ 48.3751 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Length | 51.0 mm |
---|---|
Handle Length | 2.008 in |
Nose Diameter | 10.0 mm |
Nose Diameter | 0.394 in |
Nose Projection | 12.0 mm |
Nose Projection | 0.472 in |
Overall Length | 69.0 mm |
Overall Length | 2.717 in |
Base Material | Stainless Steel |
Body Material | Stainless Steel |
Colour | Grey |
Finish | Natural |
Commodity Code | 7326909890 |
Nose Material | Stainless Steel |
Full Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.