Quantity | Unit price |
---|---|
10 - 149 | £ 6.5872 |
150 + | £ 6.4597 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 25.5 mm |
---|---|
Base Length | 1.004 in |
Base Width | 28.0 mm |
Base Width | 1.102 in |
Compatible Plate Height | 4.5 mm |
Compatible Plate Height | 0.177 in |
Final End Force | 24.0 N |
Final End Force | 24.0 N |
Initial End Force | 5.0 N |
Initial End Force | 5.0 N |
Nose Diameter | 5.0 mm |
Nose Diameter | 0.197 in |
Nose Projection | 5.0 mm |
Nose Projection | 0.197 in |
Overall Length | 43.5 mm |
Overall Length | 1.713 in |
Colour | Black |
Finish | Matt |
Full Material | Polyamide |
Handle Type | Knob Handle |
Mounting Hole Distance | 18.0 mm |
Mounting Hole Distance | 0.709 in |
Nose Material | Stainless Steel |
Head Diameter | 16.0 mm |
Head Diameter | 0.63 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.