Menu Search

Indexing Plunger 18.0 mm 6.0 mm PA Black

Item code:

1220876

7 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 6.4618
100 + £ 6.3367
Standard pack: 10

Order in multiple of 10

Total price:

£ 64.62

10 x £ 6.4618

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Length 27.5 mm
Base Width 32.0 mm
Compatible Plate Height 5.0 mm
Final End Force 21.0 N
Initial End Force 5.0 N
Nose Diameter 6.0 mm
Nose Projection 6.0 mm
Overall Length 49.0 mm
Colour Black
Finish Matt
Full Material Polyamide
Mounting Hole Distance 21.0 mm
Nose Material Stainless Steel
Head Diameter 18.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us