Menu Search

Indexing Plunger 25.0 mm 10.0 mm PA Black

Item code:

1220882

360 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 9.8942
50 + £ 9.6996
Standard pack: 10

Order in multiple of 10

Total price:

£ 98.94

10 x £ 9.8942

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Length 35.0 mm
Base Width 39.0 mm
Compatible Plate Height 6.0 mm
Final End Force 25.0 N
Initial End Force 4.0 N
Nose Diameter 10.0 mm
Nose Projection 10.0 mm
Overall Length 67.5 mm
Colour Black
Finish Matt
Full Material Polyamide
Mounting Hole Distance 27.0 mm
Nose Material Stainless Steel
Head Diameter 25.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us