Quantity | Unit price |
---|---|
10 - 49 | £ 10.8391 |
50 + | £ 10.6307 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 35.0 mm |
---|---|
Base Length | 1.378 in |
Base Width | 39.0 mm |
Base Width | 1.535 in |
Compatible Plate Height | 6.0 mm |
Compatible Plate Height | 0.236 in |
Final End Force | 25.0 N |
Final End Force | 25.0 N |
Initial End Force | 4.0 N |
Initial End Force | 4.0 N |
Nose Diameter | 10.0 mm |
Nose Diameter | 0.394 in |
Nose Projection | 10.0 mm |
Nose Projection | 0.394 in |
Overall Length | 67.5 mm |
Overall Length | 2.657 in |
Colour | Black |
Finish | Matt |
Full Material | Polyamide |
Handle Type | Knob Handle |
Mounting Hole Distance | 27.0 mm |
Mounting Hole Distance | 1.063 in |
Nose Material | Stainless Steel |
Head Diameter | 25.0 mm |
Head Diameter | 0.984 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.