Quantity | Unit price |
---|---|
5 + | £ 15.0618 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 40.0 mm |
---|---|
Base Length | 1.575 in |
Base Width | 18.0 mm |
Base Width | 0.709 in |
Compatible Plate Height | 4.5 mm |
Compatible Plate Height | 0.177 in |
Final End Force | 37.0 N |
Final End Force | 37.0 N |
Initial End Force | 16.0 N |
Initial End Force | 16.0 N |
Nose Diameter | 6.0 mm |
Nose Diameter | 0.236 in |
Nose Projection | 6.0 mm |
Nose Projection | 0.236 in |
Overall Height | 37.0 mm |
Overall Height | 1.457 in |
Colour | Black |
Finish | Matt |
Flange Material | Steel |
Full Material | Thermoplastic |
Handle Type | Knob Handle |
Mounting Hole Distance | 30.0 mm |
Mounting Hole Distance | 1.181 in |
Nose Material | Steel |
Head Diameter | 25.0 mm |
Head Diameter | 0.984 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue