Quantity | Unit price |
---|---|
10 - 249 | £ 5.2436 |
250 + | £ 5.1341 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 |
---|---|
Bolt Length | 5.0 mm |
Bolt Length | 0.197 in |
Final End Force | 12.00 N |
Final End Force | 12.00 N |
Head Diameter | 21.0 mm |
Head Diameter | 0.827 in |
Knob Height | 16.5 mm |
Knob Height | 0.65 in |
Overall Length | 27.5 mm |
Overall Length | 1.083 in |
Finish | Matt |
Full Material | Polyamide |
Handle Locking Type | Locking |
Commodity Code | 7318190090 |
Body Thread Size | M8 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue