Quantity | Unit price |
---|---|
10 - 149 | £ 6.0588 |
150 + | £ 5.9337 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M10 x 1.0 |
---|---|
Bolt Length | 6.0 mm |
Bolt Length | 0.236 in |
Final End Force | 16.00 N |
Final End Force | 16.00 N |
Head Diameter | 25.0 mm |
Head Diameter | 0.984 in |
Knob Height | 20.0 mm |
Knob Height | 0.787 in |
Overall Length | 34.0 mm |
Overall Length | 1.339 in |
Finish | Matt |
Full Material | Polyamide |
Handle Locking Type | Non-Locking |
Commodity Code | 7318190090 |
Body Thread Size | M10 x 1 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.